ADA4411-3

PRODUCTION

Integrated Triple Video Filter and Buffer with Selectable Cutoff Frequencies and Multiplexed Inputs for RGB, HD and SD

Viewing:

Overview

  • 6th Order Adjustable Video Filters
    36 MHz, 18 MHz, and 9 MHz
  • Many Video Standards Supported
    GBR, YPbPr, YUV,SD Y/C
  • Resolutions up to 1080i/720p
  • 2:1 MUX on all Inputs
  • Variable Gain: x2 or x4
  • DC Output Offset Adjust: ±0.5 V, input referred
  • Excellent Video Specifications
  • Wide Supply Range
    +4.5 V to ±5 V
  • Rail-to-Rail Output
  • Disable Feature
ADA4411-3
Integrated Triple Video Filter and Buffer with Selectable Cutoff Frequencies and Multiplexed Inputs for RGB, HD and SD
ADA4411-3 Functional Block Diagram ADA4411-3 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADA4411-3 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed