AD9878

Obsolete

Low Cost, 3.3 V, CMOS Mixed Signal Front End (MxFE®) for Broadband Applications

Viewing:

Overview

  • Low Cost 3.3 V CMOS MxFE® for Broadband Applications
  • DOCSIS, EURO-DOCSIS, DVB, DAVIC Compliant
  • 232 Mhz Quadrature Digital Upconverter
  • 12-Bit Direct IF DAC (Txdac+®)
  • Up To 65 Mhz Carrier Frequency DDS
  • Programmable Sampling Clock Rates
  • Analog Tx Output Level Adjust
  • Dual 12-Bit, 29 MSPS DirectIF ADCs with Video Clamp Input
  • 10-Bit, 29 MSPS Sampling ADC
  • 8-Bit Sigma-Delta Auxiliary DAC
  • Direct Interface To AD8321/AD8323 or AD8322/AD8327 PGA Cable Driver

Suggested Replacement Parts

AD9963 RECOMMENDED FOR NEW DESIGNS

10-/12-Bit, Low Power, Broadband MxFE

AD9878
Low Cost, 3.3 V, CMOS Mixed Signal Front End (MxFE®) for Broadband Applications
AD9878 Functional Block Diagram AD9878 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD9878
AD9878 Evaluation Board

Latest Discussions

No discussions on AD9878 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed