AD9856

PRODUCTION

CMOS 200 MHz Quadrature Digital Upconverter

Viewing:

Part Details

  • Universal Low Cost Modulator Solution for Communications Applications
  • DC to 80 MHz Output Bandwidth
  • Integrated 12-Bit D/A Converter
  • Programmable Sample Rate Interpolation Filter
  • Programmable Reference Clock Multiplier
  • Internal SIN(x)/x Compensation Filter
  • >52 dB SFDR @ 40 MHz AOUT
  • +3 V Single Supply Operation
  • >48 dB SFDR @ 70 MHz AOUT
  • >80 dB Narrowband SFDR @ 70 MHz AOUT
  • Space-Saving Surface-Mount Packaging
  • Bidirectional Control Bus Interface
AD9856
CMOS 200 MHz Quadrature Digital Upconverter
AD9856 Functional Block Diagram AD9856 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed