AD976

NOT RECOMMENDED FOR NEW DESIGNS

16-Bit, 100 kSPS, Parallel I/O A/D Converter

Viewing:

Overview

  • Fast 16-Bit ADC
  • 100 kSPS Throughput
  • Single 5 V Supply Operation
  • Input Range: ±10 V
  • 100 mW Max Power Dissipation
  • Choice of External or Internal 2.5 V Reference
  • High Speed Parallel Interface
  • On-Chip Clock
  • 28-Lead Skinny DIP, SSOP or SOIC Packages

The AD976 and AD976A are high-speed, low-power 16-bit A/D converters with each operating from a single 5 V supply. The AD976A has a throughput rate of 200 ksps whereas the AD976 has a throughput rate of 100 ksps. Each part contains a successive approximation, switched capacitor ADC, an internal 2.5 V reference, and a high-speed parallel interface. The AD976 and AD976A dissipate a maximum of 100 mW. The ADC is factory calibrated to minimize all linearity errors. The analog full-scale input is the standard industrial range of ±10 V.

The AD976 and AD976A are comprehensively tested for ac parameters such as SNR and THD, as well as the more traditional parameters of offset, gain and linearity.

The AD976 and AD976A are fabricated on Analog Devices' proprietary BiCMOS process, which has high performance bipolar devices along with CMOS transistors.

The AD976 and AD976A are available in skinny 28-pin DIP, SSOP and SOIC packages.

PRODUCT HIGHLIGHTS

  • Fast Throughput. The AD976/AD976A is a high speed (100 kSPS/200 kSPS throughput rates respectively), 16-bit ADC based on a switched capacitor architecture.
  • Single-Supply Operation. The AD976/AD976A operates from a single 5 V supply and dissipates only 100 mW max.
  • Comprehensive DC and AC Specifications. The AD976/AD976A is factory calibrated and fully tested for SNR and THD as well as the traditional specifications of offset, gain and linearity.
  • Complete A/D Solution. The AD976/AD976A offers a highly integrated solution containing an accurate ADC, reference and on-chip clock. 

AD976
16-Bit, 100 kSPS, Parallel I/O A/D Converter
AD976/AD976A Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD7663 PRODUCTION 16-Bit Bipolar 250 kSPS PulSAR® CMOS ADC
LTC1605 PRODUCTION 16-Bit, 100ksps, Sampling ADC
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed