AD9525
RECOMMENDED FOR NEW DESIGNSLow Jitter Clock Generator Eight LVPECL Outputs
- Part Models
- 2
- 1ku List Price
- Starting From $12.30
Overview
- Integrated ultra low noise synthesizer
- 8 differential 3.6 GHz LVPECL outputs and 1 LVPECL or 2 CMOS SYNC Outputs
- 2 differential reference inputs and 1 single-ended reference inputs
The AD9525 is designed to support converter clock requirements for long-term evolution (LTE) and multicarrier GSM base station designs.
The AD9525 provides a low power, multioutput, clock distribution function with low jitter performance, along with an on-chip PLL that can be used with an external VCO or VCXO. The VCO input and eight LVPECL outputs can operate up to a frequency of 3.6 GHz. All outputs share a common divider that can provide a division of 1 to 6.
The AD9525 offers a dedicated output that can be used to provide a programmable signal for resetting or synchronizing a data converter. The output signal is activated by a SPI write.
The AD9525 is available in a 48-lead LFCSP and can be operated from a single 3.3 V supply. The external VCXO or VCO can have an operating voltage of up to 5.5 V.
The AD9525 operates over the extended industrial temperature range of −40°C to +85°C.
Applications- LTE and multicarrier GSM base stations
- Clocking high speed ADCs, DACs
- ATE and high performance instrumentation
- 40/100Gb/s OTN Line Side Clocking
- Cable/DOCSIS CMTS Clocking
- Test and Measurement
Documentation
Data Sheet 1
User Guide 1
Technical Articles 7
Product Selection Guide 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD9525BCPZ | 48-Lead LFCSP (7mm x 7mm x 0.85mm w/ EP) | ||
| AD9525BCPZ-REEL7 | 48-Lead LFCSP (7mm x 7mm x 0.85mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 25, 2025 - 25_0054 Gold wire to Copper wire Conversion (Notification) |
||
| AD9525BCPZ | PRODUCTION | |
| AD9525BCPZ-REEL7 | PRODUCTION | |
|
May 23, 2014 - 13_0233 Assembly Transfer of Select 6x6 and 7x7mm LFCSP Products to STATS ChipPAC China. |
||
| AD9525BCPZ | PRODUCTION | |
| AD9525BCPZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
IBIS Model 1
ADIsimCLK Design and Evaluation Software
ADIsimCLK is the design tool developed specifically for Analog Devices' range of ultra-low jitter clock distribution and clock generation products. Whether your application is in wireless infrastructure, instrumentation, networking, broadband, ATE or other areas demanding predictable clock performance, ADIsimCLK will enable you to rapidly develop, evaluate and optimize your design.
Open Tool