AD9510

RECOMMENDED FOR NEW DESIGNS

1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Eight Outputs

Viewing:

Part Details

  • Low phase noise phase-locked loop core
    • Reference input frequencies to 250 MHz
    • Programmable dual modulus prescaler
    • Programmable charge pump (CP) current
    • Separate CP supply (VCPS) extends tuning range
  • Two 1.6 GHz, differential clock inputs
  • 8 programmable dividers, 1 to 32, all integers
  • Phase select for output-to-output coarse delay adjust
  • 4 independent 1.2 GHz LVPECL outputs
    • Additive output jitter of 225 fs rms
  • 4 independent 800 MHz low voltage differential signaling
    • (LVDS) or 250 MHz complementary metal oxide conductor
    • (CMOS) clock outputs
    • Additive output jitter of 275 fs rms
    • Fine delay adjust on 2 LVDS/CMOS outputs
  • Serial control port
  • Space-saving 64-lead LFCSP
AD9510
1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Eight Outputs
AD9510 Functional Block Diagram AD9510 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Application Note 12

Technical Articles 6

Frequently Asked Question 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Comparators 1
LTC6957 Low Phase Noise, Dual Output Buffer/Driver/Logic Converter
Phase-Locked Loop (PLL) Synthesizers 1
ADF4002 RECOMMENDED FOR NEW DESIGNS Phase Detector / PLL Frequency Synthesizer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimCLK Design and Evaluation Software

ADIsimCLK is the design tool developed specifically for Analog Devices' range of ultra-low jitter clock distribution and clock generation products. Whether your application is in wireless infrastructure, instrumentation, networking, broadband, ATE or other areas demanding predictable clock performance, ADIsimCLK will enable you to rapidly develop, evaluate and optimize your design.

Open Tool

AD9510 IBIS Models 1


Evaluation Kits

EVAL-AD9510

AD9510 Evaluation Board

Product Details

The user guide describes the AD9510 evaluation board hardware and software. The software provides a graphical user interface (GUI) for easy interface with the various on- chip functions of the AD9510. This allows for a thorough exploration and evaluation of the AD9510’s operation, performance, and capabilities. Note that the AD9510 evaluation board software should be installed before connecting the AD9510 evaluation board to the PC.

The AD9510 is a highly sophisticated, performance clock distribution part with numerous user programmable functions. To use the evaluation board properly, see the current data sheet for the AD9510 on the Analog Devices website.

Note that the user guide includes instructions for both the AD9510/PCB and AD9510-VCO/PCB, which includes a 245.76 MHz VCXO and loop filter.

EVAL-AD9510
AD9510 Evaluation Board

Latest Discussions

Recently Viewed