AD9480
PRODUCTION8-Bit, 250 MSPS, 3.3 V A/D Converter
- Part Models
- 2
- 1ku List Price
- Starting From $30.46
Overview
- DNL = ±0.25 LSB
- INL = ±0.5 LSB
- Single +3.3 V supply operation (3.0 to 3.6 V)
- Power dissipation of 590 mW at 250 MSPS
- 1 Vp-p analog input range
- Internal 1.0 V reference
- Single-ended or differential analog inputs
- LVDS outputs (ANSI 644 levels)
- Power down mode
- Clock duty cycle stabilizer
The AD9480 is an 8-bit monolithic analog-to-digital converter optimized for high speed, low power, small size, and ease of use. The product operates at a 250 MSPS conversion rate, with excellent linearity and dynamic performance over its full operating range.
To minimize system cost and power dissipation, the AD9480 includes an internal reference and track-and-hold circuit. The user only provides a +3.3 V power supply and a differential encode clock. No external reference or driver components are required for many applications.
The digital outputs are LVDS (ANSI 644) compatible with an option of twos complement or binary output format. The output data bits are provided in parallel fashion along with an LVDS output clock, which simplifies data capture.
Fabricated on an advanced BiCMOS process, the AD9480 is available in a 44-pin surface mount package (TQFP) specified over the industrial temperature range (-40°C to +85°C).
PRODUCT HIGHLIGHTS
- Superior linearity. A DNL of ±0.25 makes the AD9480 suitable for instrumentation and measurement applications.
- Power-down mode. A power-down function may be exercised to bring total consumption down to 15 mW.
- LVDS outputs (ANSI-644). LVDS outputs simplify timing and improve noise performance.
APPLICATIONS
- Digital oscilloscopes
- Instrumentation and measurement
- Communications:
Point-to-point radios
Predistortion loops
Documentation
Data Sheet 1
User Guide 1
Application Note 13
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD9480ASUZ-250 | 44-Lead TQFP (10mm x 10mm) | ||
| AD9480BSUZ-250 | 44-Lead TQFP (10mm x 10mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
| AD9480ASUZ-250 | PRODUCTION | |
| AD9480BSUZ-250 | PRODUCTION | |
|
Mar 10, 2010 - 10_0017 QFP Multigrade Laser Conversion |
||
| AD9480BSUZ-250 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Virtual Eval - BETA
Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.
Open ToolAD9480 IBIS Models 1
Visual Analog
For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.
Open Tool