AD9289

LAST TIME BUY

Quad 8-Bit, 65 MSPS, Serial LVDS A/D Converter

Viewing:

Overview

  • Four ADCs in one package
  • Serial LVDS digital output data rates up to
    520 MHz (ANSI-644)
  • Data clock output provided
  • SNR = 47 dB (to Nyquist)
  • 400 MHz full power analog bandwidth
  • Power dissipation = 330 mW at 65 MSPS
  • Excellent Linearity:
    DNL = ±0.25 LSB (typical)
    INL = ±0.5 LSB (typical)
  • 1Vpp - 2Vpp input voltage range
  • +3.0V supply operation
  • Power down mode

The AD9289 is a quad 8-bit, 65 MSPS analog–to–digital converter with an on–chip track–and–hold circuit and is designed for low cost, low power, small size and ease of use. The product operates up to a 65 MSPS conversion rate and is optimized for outstanding dynamic performance where a small package size is critical.

The ADC requires a single +3V power supply and an LVDS or PECL-compatible sample rate clock for full performance operation. No external reference or driver components are required for many applications. A separate output power supply pin supports LVDS compatible serial digital output levels.

The ADC automatically multiplies up the sample rate clock for the appropriate LVDS serial data rate. An MSB trigger is provided to signal a new output byte. Power down is supported, and the ADC consumes less than 10mW when enabled.

Fabricated on an advanced CMOS process, the AD9289 is available in a 64-ball mini-BGA package (64 CSP_BGA) specified over the industrial temperature range (–40°C to +85°C).

AD9289
Quad 8-Bit, 65 MSPS, Serial LVDS A/D Converter
AD9289 Functional Block Diagram AD9289 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

AD9289 IBIS Models 1

AD9289 Simulink ADIsimADC Model

Open Tool

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

Latest Discussions

Recently Viewed