AD9239
PRODUCTIONQuad, 12-Bit, 170 MSPS/210 MSPS/250 MSPS Serial Output 1.8 V ADC
- Part Models
- 3
- 1ku List Price
- Starting From $169.23
Overview
- 4 ADCs in 1 package
- Coded serial digital outputs with ECC per channel
- On-chip temperature sensor
- −95 dB channel-to-channel crosstalk
- SNR = 65 dBFS with AIN = 85 MHz at 250 MSPS
- SFDR = 77 dBc with AIN = 85 MHz at 250 MSPS
- Excellent linearity
- DNL = ±0.3 LSB (typical)
- INL = ±0.7 LSB (typical)
- 780 MHz full power analog bandwidth
- Power dissipation = 380 mW per channel at 250 MSPS
- 1.25 V p-p input voltage range, adjustable up to 1.5 V p-p
- 1.8 V supply operation
- Clock duty cycle stabilizer
- Serial port interface features
- Power-down modes
- Digital test pattern enable
- Programmable header
- Programmable pin functions (PGMx, PDWN)
The AD9239 is a quad, 12-bit, 250 MSPS analog-to-digital converter (ADC) with an on-chip temperature sensor and a high speed serial interface. It is designed to support digitizing high frequency, wide dynamic range signals with an input bandwidth up to 780 MHz. The output data are serialized and presented in packet format, consisting of channel-specific information, coded samples, and error correction code.
The ADC requires a single 1.8 V power supply and the input clock may be driven differentially with a sine wave, LVPECL, TTL, or LVDS. A clock duty cycle stabilizer allows high performance at full speed with a wide range of clock duty cycles. The on-chip reference eliminates the need for external decoupling and can be adjusted by means of SPI control.
Various power-down and standby modes are supported. The ADC typically consumes 145 mW per channel with the digital link still in operation when standby operation is enabled.
Fabricated on an advanced CMOS process, the AD9239 is avail-able in a Pb-free/RoHS-compliant, 72-lead LFCSP package. It is specified over the industrial temperature range of −40°C to +85°C.
Product Highlights
- Four ADCs are contained in a small, space-saving package.
- An on-chip PLL allows users to provide a single ADC sampling clock, and the PLL distributes and multiplies up to produce the corresponding data rate clock.
- Coded data rate supports up to 4.0 Gbps per channel. Coding includes scrambling to ensure proper dc common mode, embedded clock, and error correction.
- The AD9239 operates from a single 1.8 V power supply.
- Flexible synchronization schemes and programmable mode pins.
- On-chip temperature sensor.
Applications
- Communication receivers
- Cable head end equipment/M-CMTS
- Broadband radios
- Wireless infrastructure transceivers
- Radar/military-aerospace subsystems
- Test equipment
Documentation
Data Sheet 1
User Guide 1
Application Note 12
Technical Articles 1
Evaluation Design File 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD9239BCPZ-170 | 72-Lead LFCSP (10mm x 10mm w/ EP) | ||
| AD9239BCPZ-210 | 72-Lead LFCSP (10mm x 10mm w/ EP) | ||
| AD9239BCPZ-250 | 72-Lead LFCSP (10mm x 10mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 6, 2023 - 23_0025 Package Outline Drawing and Data Sheet Revision for Select LFCSP Products in Amkor |
||
| AD9239BCPZ-170 | PRODUCTION | |
| AD9239BCPZ-250 | PRODUCTION | |
|
Jun 26, 2023 - 23_0025 Package Outline Drawing and Data Sheet Revision for Select LFCSP Products in Amkor |
||
| AD9239BCPZ-210 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 1
Can't find the software or driver you need?
Tools & Simulations
Virtual Eval - BETA
Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.
Virtual Eval Tool - BETAVisual Analog
For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.
Open Tool