AD9042S
PRODUCTIONAerospace 12-Bit 41 MSPS ADC
- Part Models
- 5
- 1ku List Price
- Starting From $1596.65
Overview
|
|
The AD9042 is a high speed, high performance, low power, monolithic 12-bit analog-to-digital converter. All necessary functions, including track-and-hold (T/H) and reference are included on chip to provide a complete conversion solution. The AD9042 runs off of a single +5 V supply and provides CMOS-compatible digital outputs at 41 MSPS.
Designed specifically to address the needs of wideband, multichannel receivers, the AD9042 maintains 80 dB spurious-free dynamic range (SFDR) over a bandwidth of 20 MHz. Noise performance is also exceptional; typical signal-to-noise ratio is 68 dB.
The AD9042 is built on Analog Devices' high speed complementary bipolar process (XFCB) and uses an innovative multipass architecture. Units are packaged in a 28-pin DIP; this custom cofired ceramic package forms a multilayer substrate to which internal bypass capacitors and the 9042 die are attached.
Documentation
Data Sheet 1
Radiation Report 1
High Dose Rate Radiation Reports 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| 5962L0253802VZA | 28-Lead Flatpack | ||
| 5962R0253801VXA | 28-Lead CerDIP | ||
| 5962R0253801VZA | 28-Lead Flatpack | ||
| AD9042SD-EMX | 28-Lead CerDIP | ||
| AD9042SF-EMX | 28-Lead Flatpack |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 30, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
| 5962L0253802VZA | PRODUCTION | |
| 5962R0253801VXA | PRODUCTION | |
| 5962R0253801VZA | PRODUCTION | |
|
Nov 18, 2015 - 15_0219 Laser Marking Standardization for Aerospace Packages |
||
| 5962L0253802VZA | PRODUCTION | |
| 5962R0253801VXA | PRODUCTION | |
| 5962R0253801VZA | PRODUCTION | |
|
Oct 2, 2013 - 13_0163 Qualify TSSI Cavite, Phils for Burn-in and Life Test of MIL-PRF-38535 QMLV Aerospace Devices |
||
| 5962L0253802VZA | PRODUCTION | |
| 5962R0253801VXA | PRODUCTION | |
| 5962R0253801VZA | PRODUCTION | |
|
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
| 5962R0253801VXA | PRODUCTION | |
| 5962R0253801VZA | PRODUCTION | |
|
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| 5962R0253801VXA | PRODUCTION | |
| 5962R0253801VZA | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on AD9042S yet. Have something to say?
Start a Discussion on EngineerZone®