AD8582
PRODUCTION+5 Volt, Parallel Input Complete Dual 12-Bit DAC
- Part Models
- 3
- 1ku List Price
- Starting From $31.28
Overview
- Complete Dual 12-Bit DAC
- No External Components
- Single +5 Volt Operation
- 1 mV/Bit with 4.095 V Full Scale
- True Voltage Output, ±5 mA Drive
- Very Low Power: 5 mW
The AD8582 is a complete, parallel input, dual 12-bit, voltage output DAC designed to operate from a single +5 volt supply. Built using a CBCMOS process, this monolithic DAC offers the user low cost, and ease-of-use in +5 volt only systems.
Included on the chip, in addition to the DACs, are a rail-to-rail amplifier, latch and reference. The reference (VREF) is trimmed to 2.5 volts output, and the on-chip amplifier gains up the DAC output to 4.095 volts full scale. The user needs only supply a +5 volt supply.>/p>
The AD8582 is coded natural binary. The op amp output swings from 0 volt to +4.095 volts for a one-millivolt-per-bit resolution, and is capable of driving ±5 mA. Operation down to 4.3 V is possible with output load currents less than 1 mA.
The high speed parallel data interface connects to the fastest processors without wait states. The double-buffered input structure allows the user to load the input registers one at a time, then a single load strobe tied to both LDA + LDB inputs will update both DAC outputs simultaneously. LDA and LDB can also be activated independently to immediately update their respective DAC registers. An address input decodes DAC A or DAC B when the chip select CS input is strobed. An asynchronous reset input sets the output to zero scale. The MSB bit can be used to establish a preset to midscale when the reset input is strobed.
The AD8582 is available in the 24-pin plastic DIP and the surface mount SOIC-24. Each part is fully specified for operation over -40°C to +85°C, and the full +5 V ±5% power supply range.
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD8582ANZ | 24-Lead PDIP | ||
| AD8582ARZ | 24-Lead SOIC (Wide) | ||
| AD8582ARZ-REEL | 24-Lead SOIC (Wide) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 8, 2025 - 24_0103 Qualification of Wafer Fabrication Site at Analog Devices, Inc. Camas for CBCMOS2 Products |
||
| AD8582ANZ | PRODUCTION | |
| AD8582ARZ | PRODUCTION | |
| AD8582ARZ-REEL | PRODUCTION | |
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| AD8582ANZ | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| AD8582ANZ | PRODUCTION | |
|
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
| AD8582ARZ | PRODUCTION | |
| AD8582ARZ-REEL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.