Overview
Features and Benefits
- 7 ns propagation delay at 5 V
- Single supply operation: 3 V to 10 V
- Low power
- Latch function
- TSSOP packages
Product Details
The AD8561 is a single 7 ns comparator with separate input and output sections. Separate supplies enable the input stage to be operated from ±5 V dual supplies and +5 V single supplies.
Fast 7 ns propagation delay makes the AD8561 a good choice for timing circuits and line receivers. Propagation delays for rising and falling signals are closely matched and track over temperature. This matched delay makes the AD8561 a good choice for clock recovery, since the duty cycle of the output will match the duty cycle of the input.
The AD8561 has the same pinout as the LT1016, with lower supply current and a wider common-mode input range, which includes the negative supply rail.
The AD8561 is specified over the industrial (–40°C to +85°C) temperature range. The AD8561 is available in both the 8-lead plastic DIP, 8-lead TSSOP or narrow SO-8 surface mount packages.
Applications
- High speed timing
- Clock recovery and clock distribution
- Line receivers
- Digital communications
- Phase detectors
- High speed sampling
- Read channel detection
- PCMCIA cards
- Upgrade for LT1016 designs
Product Categories
Product Lifecycle
Production
At least one model within this product family is in production and available for purchase. The product is appropriate for new designs but newer alternatives may exist.
Documentation
Frequently Asked Questions (1)
Tools & Simulations
LTspice
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Models for the following parts are available in LTspice:
SPICE Models
Reference Materials
Product Selection Guide (1)
Design Resources
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal.
PCN-PDN Information
Support & Discussions
AD8561 Discussions
Sample & Buy
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.