Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD8556

LAST TIME BUY

Digitally Programmable Sensor Signal Amplifier with EMI Filters

Viewing:

Overview

  • EMI filters at input pins
  • Specified from −40°C to +140°C
  • Low offset voltage: 10 μV maximum
  • Low input offset voltage drift: 65 nV/°C maximum
  • High CMRR: 94 dB minimum
  • Digitally programmable gain and output offset voltage
  • Programmable output clamp voltage
  • Open and short wire fault detection
  • Low-pass filtering
  • Single-wire serial interface
  • Stable with any capacitive load
  • SOIC_N and LFCSP_VQ packages
  • 4.5 V to 5.5 V operation
AD8556
Digitally Programmable Sensor Signal Amplifier with EMI Filters
AD8556-fbl AD8556-pc1 AD8556-pc2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-AD8556

AD8555/AD8556/AD8557 Evaluation Board

Features and Benefits

  • Single- or dual-supply operation
  • AC and DC signal evaluation
  • Built-in 100 Ω bridge with unbalancing capability 
  • Provision to create low-pass filter 
  • Readback feature of programmed values 
  • External clamp voltage setting 
  • Interface for PC USB port
  • Evaluation software, compatible with Microsoft Windows XP,
  • Windows Vista, and Windows 7 SOIC/LFCSP socket for easy device replacement
  • Supports AD8555, AD8556, and AD8557 ICs

Product Details

The AD8556-EVALZ/AD8556CP-EBZ evaluation boards allow the quick demonstration and evaluation of the AD8555/AD8556/AD8557 zero-drift, digitally programmable sensor signal amplifiers.


The AD8555/AD8556/AD8557 are auto-zero instrumentation amplifiers with programmable gain and output offset adjustment features. The evaluation board enables a PC to communicate with the AD8555/AD8556/AD8557. The user can send commands to the evaluation board and read back the programmed values for the device that is being evaluated.


The user guide UG-896 supplements the information in the AD8555, AD8556, and AD8557 data sheets, which should be consulted in conjunction with this user guide when working with the evaluation board.

EVAL-AD8556
AD8555/AD8556/AD8557 Evaluation Board
AD8556-EVALZ_AD8556CP-EBZ Image

Latest Discussions

Recently Viewed