AD8396

Obsolete

Low Power, High Output Current, Dual-Port ADSL/ADSL2+ Line Driver

Viewing:

Overview

  • 2 differential DSL channels comprised of current feedback, high output current amplifiers
  • Integrated feedback and gain resistors
  • Integrated biasing network
  • Ideal for use as ADSL/ADSL2+ dual-channel Central Office (CO) line drivers
  • Low power consumption - Please see data sheet for additional information.
  • High output voltage and current drive
    43.4 V p-p differential output voltage
  • Low distortion
    −66 dBc typical MTPR @ 20.4 dBm, 26 kHz to 2.2 MHz
  • High speed: 170 V/μs differential slew rate
AD8396
Low Power, High Output Current, Dual-Port ADSL/ADSL2+ Line Driver
AD8396-pcl AD8396-cd
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed