AD8393

Obsolete

Adaptive Linear Power™ +12 V ADSL-CO Line Driver

Viewing:

Part Details

  • Low 600 mW Total Power Consumption
    Includes 19.8 dBm Line Power
    MTPR -73 dBc, 12 V Supply
  • Requires Only a Single 12 V Power Supply
    Can Achieve over 36 V p-p Differential Output while Processing Signals with Occasional Peaks (Such as Discrete Multitone)
  • Analog Devices' Adaptive Linear Power Architecture Enables High Port Density Central Office Line Cards
  • Current Feedback Amplifier (CFB)
  • Greater than 500 mA Peak Output Drive Current Capability
  • 4 Power Modes Controlled by 2 Logic Pins
  • AD8393-1 Input Range of 0.75 V to 1.2 V
  • D8393-2 Input Range of 0.3 V to 0.75 V
AD8393
Adaptive Linear Power™ +12 V ADSL-CO Line Driver
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed