AD8391

Obsolete

+3.3 V to +12 V xDSL Line Drive Amplifier with Power Down

Viewing:

Overview

  • High Output Voltage and Current Drive: 250mA Minimum Output Drive Current, 10Vp-p Output Voltage, RL=21 ohms 
  • Low Power Operation: +3.3V to +12V Power Supply Range, 19mA(typ) Supply Current, 1-pin logic controlled Stand-by, Shutdown
  • Low Distortion: -94dBc SFDR @ 100kHz into 21 ohms, 8Vp-p 
  • Differential: 4.5nV/rt hz Input Voltage noise density, 100kHz, Out of Band
  • SFDR=-82dBc, 144kHz to 500kHz, Zline=100 ohms, Pline=13.5dBm
  • High Speed: 60MHz Bandwidth (-3dB), 600V/us Slew Rate

AD8391
+3.3 V to +12 V xDSL Line Drive Amplifier with Power Down
AD8391-pcl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD8391

AD8391 Evaluation Board

Product Details

This page provides ordering information for the AD8391 +3.3 V to +12 V xDSL Line Drive Amplifier with Power Down evaluation board.

EVAL-AD8391
AD8391 Evaluation Board

Latest Discussions

Recently Viewed