AD8387
NOT RECOMMENDED FOR NEW DESIGNSHigh Performance 12-Bit, 12-Channel Output, Decimating LCD DecDriver®
- Part Models
- 1
- 1ku List Price
- Starting From $10.77
Overview
- High accuracy, high resolution voltage outputs
12 bit input resolution
Laser trimmed outputs - Fast settling, high voltage drive
35 ns settling time to 0.25% into 150pF load
Slew rate 420 V/µs
Outputs to within 1.3V of supply rails - High update rates
Fast, 120 MHz clock
Programmable video reference (brightness), offset and full-scale (contrast) output levels
- Flexible logic
INV bit reverses polarity of video signal
R/L reverses loading order of data
ISW selects frame/row or column inversion
DSW selects single or dual data bus mode - Output short circuit protection
- 3.3V logic, TBD, -18V analog supplies
- Available in an 80-lead 12 mm × 12 mm TQFP E-pad
The AD8387 DecDriver provides a fast, 12 bit, latched, decimating dual digital input, which drives twelve high voltage outputs. Twelve-bit input words are loaded into twelve separate high speed, bipolar DACs sequentially. Flexible digital input format allows more than one AD8387 to be used in parallel for higher resolution displays. The output signal can be adjusted for dc reference, signal inversion, and contrast for maximum flexibility.
The AD8387 is fabricated on ADI’s fast bipolar, 26 V XFCB process, providing fast input logic, bipolar DACs with trimmed accuracy and fast settling, high voltage, precision drive amplifiers on the same chip.
The AD8387 dissipates TBD W nominal static power. The AD8387 is offered in an 80-lead TQFP E-pad package and operates over the commercial temperature range of 0°C to +85°C.
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD8387JSVZ | 80-Lead TQFP (12mm x 12mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 15, 2016 - 14_0258 Assembly Transfer of Selected 14x14 LQFP, 14x14 LQFP_EP and 7x7,10x10,12x12,14x14 TQFP_EP Products to Amkor Philippines |
||
| AD8387JSVZ | PRODUCTION | |
|
Jun 16, 2009 - 09_0027 Conversion to Laser Mark for the LQFP Packages (Single Grades) |
||
| AD8387JSVZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on AD8387 yet. Have something to say?
Start a Discussion on EngineerZone®