AD8386

NOT RECOMMENDED FOR NEW DESIGNS

10-Bit, 12-Channel Output Decimating LCD Driver

Viewing:

Overview

  • High voltage drive to within 1.3 V of supply rails
  • Output short-circuit protection
  • High update rates 
  • Fast, 100 Ms/s 10-bit input data update rate
  • Static power dissipation: 1.4 W
  • Voltage-controlled video reference (brightness), offset, and full-scale (contrast), output levels
  • INV bit reverses polarity of video signals
  • 3.3 V logic, 9 V to 18 V analog supplies
  • High accuracy voltage outputs
    Laser trimming eliminates the need for adjustments or calibration
  • Flexible logic XFR allows parallel AD8386 operation
  • Fast settling into capacities loads 35 ns settling time to 0.25% into 150 pF load
    Slew rate 400 V/µs
  • Available in 64-lead 9 mm × 9 mm LFCSP_VQ

The AD8386 provides a fast, 10-bit, latched, decimating digital input that drives 12 high voltage outputs. Input words with 10 bits are loaded sequentially into 12 separate high speed, bipolar DACs. Flexible digital input format allows several AD8386s to be used in parallel in high resolution displays. The output signal can be adjusted for dc reference, signal inversion, and contrast for maximum flexibility.

The AD8386 is fabricated on ADI's fast bipolar, 26 V XFHV process, which provides fast input logic, bipolar DACs with trimmed accuracy and fast settling, high voltage, precision drive amplifiers on the same chip.

The AD8386 dissipates 1.4 W nominal static power.

The AD8386 is offered in 64-lead 9 mm x 9 mm LFCSP_VQ package and operates over the commercial temperature range of 0°C to 85°C.

AD8386
10-Bit, 12-Channel Output Decimating LCD Driver
AD8386 Functional Block Diagram AD8386 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD8386 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed