AD8385

Obsolete

10-Bit, 12-Channel Decimating LCD DECDRIVER® with Level Shifters

Viewing:

Overview

  • High voltage drive to within 1.3 V of supply rails
  • Output short-circuit protection
  • High update rates
    Fast, 100 Ms/s 10-bit input data update rate
  • Static power dissipation: 1.84 W
    Voltage controlled video reference (brightness), offset, and full-scale (contrast) output levels
  • INV bit reverses polarity of video signal
  • 3.3 V logic, 9 V to 18 V analog supplies
    Level shifters for panel timing signals
  • High accuracy voltage outputs
    Laser trimming eliminates the need for adjustments or calibration
  • Flexible logic
    STSQ/XFR allow parallel AD8385 operation
  • Fast settling into capacitive loads
    30 ns settling time to 0.25% into 150 pF load
    Slew rate 460 V/µs
  • Available in 100-lead 14 mm x 14 mm TQFP E-pad
AD8385
10-Bit, 12-Channel Decimating LCD DECDRIVER® with Level Shifters
419200444AD8385-fbl 63616998AD8385-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD8385 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed