AD8384

PRE-RELEASE

10-Bit, 6-Channel Decimating LCD DecDriver® with Level Shifters

Viewing:

Overview

  • High accuracy, high resolution voltage outputs
    10-bit input resolution
    Laser trimmed outputs
  • Fast settling, high voltage drive
    30 ns settling time to 0.25% into a 150 pF load
    Slew rate 460 V/µs
  • Outputs to within 1.3 V of supply rails
  • High update rates
  • Fast, 100 Ms/s 10-bit input data update rate
  • 18 V level shifters for panel
    timing signals
  • Voltage controlled video reference (brightness), offset, and full-scale (contrast) output levels
  • Flexible logic
  • STSQ/XFR allow parallel AD8384 operation
  • INV bit reverses polarity of video signal
  • Output short-circuit protection
  • 3.3 V logic, 9 V to 18 V analog supplies

The AD8384 DecDriver provides a fast, 10-bit, latched, decimating digital input that drives six high voltage outputs. 10-bit input words are loaded sequentially into six separate high speed, bipolar DACs. Flexible digital input format allows several AD8384s to be used in parallel in high resolution displays. The output signal can be adjusted for dc reference, signal inversion, and contrast for maximum flexibility. Integrated level shifters convert timing signals from a 3 V timing controller to high voltage for LCD panel timing inputs. Two serial input, 8-bit DACs are integrated to provide dc reference signals. DAC addresses and 8-bit data are loaded in one 12-bit serial word.

The AD8384 is fabricated on the 26 V, fast, bipolar XFHV process developed by Analog Devices, Inc. This process provides fast input logic, bipolar DACs with trimmed accuracy and fast settling, high voltage, precision drive amplifiers on the same chip.

The AD8384 dissipates 1.1 W nominal static power.

The AD8384 is offered in an 80-lead 12 mm × 12 mm TQFP E-pad package and operates over the 0°C to 85°C commercial temperature range.

AD8384
10-Bit, 6-Channel Decimating LCD DecDriver® with Level Shifters
AD8384-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD8384 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed