AD8383
ObsoleteLow Cost 10-Bit, 6-Channel Output Decimating LCD DecDriver®
Overview
- High Voltage Drive to within 1.3V of Supply Rails
- Output Short Circuit Protection
- High Update Rates
- Fast, 100 Ms/s, 10-Bit Input Data Update Rate
- Low Static Power Dissipation: 0.7W
Includes STBY Function - Voltage Controlled Video Reference (Brightness) and Full-Scale (Contrast) Output Levels
- INV Bit Reverses Polarity of Video Signal
- 3.3V Logic, 9V to 18V Analog Supplies
- High Accuracy Voltage Outputs
- Laser Trimming Eliminates the Need for Adjustments
- Flexible Logic
- STSQ/XFR Allow Parallel AD8383 Operation at Various Resolutions
The AD8383 provides a fast, 10-bit latched decimating digital input that drives six high voltage outputs. 10-bit input words are sequentially loaded into six separate, high speed, bipolar DACs. Flexible digital input format allows several AD8383s to be used in parallel for higher resolution displays. STSQ synchronizes sequential input loading, XFR controls synchronous output updating, and R/L controls the direction of loading as either left-to-right or right-to-left. Six channels of high voltage output drivers drive to within 1.3V of the rail. For maximum flexibility, the output signal can be adjusted for dc reference, signal inversion.
The AD8383 is fabricated on the 26 V, fast bipolar XFHV process developed by ADI. This process provides fast input logic, bipolar DACs with trimmed accuracy and fast settling, high voltage, precision driver amplifiers on the same chip.
The AD8383 dissipates 0.7W nominal static power. The STBY pin reduces power to a minimum, with fast recovery.
The AD8383 is offered in a 48-lead, 7mm x 7mm x 0.85mm LFCSP package and operates over the commercial temperature range of 0°C to 85°C.
Documentation
Obsolete Data Sheet 1
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on AD8383 yet. Have something to say?
Start a Discussion on EngineerZone®