AD8382
NOT RECOMMENDED FOR NEW DESIGNSHigh Performance 12-Bit, 6-Channel Output, Decimating LCD DecDriver®
- Part Models
- 1
- 1ku List Price
- price unavailable
Overview
- High accuracy, high resolution voltage outputs
- Fast settling, high voltage drive
- High update rates
- Voltage controlled video reference (brightness) and full-scale (contrast) output levels
- Flexible logic
- Output overload protection
- Low static power dissipation: 743 mW
- 3.3V logic, 9V to 18V analog supplies
- Available in 48-lead 7mm × 7mm LFCSP
The AD8382 DecDriver provides a fast, 12-bit latched decimating digital input that drives six high voltage outputs. 12-bit input words are sequentially loaded into six separate, high speed, bipolar DACs. A flexible digital input format allows several AD8382s to be used in parallel for higher resolution displays.
STSQ synchronizes sequential input loading, XFR controls synchronous output updating, and R/L controls the direction of loading as either left-to-right or right-to-left. Six channels of high voltage output drivers drive to within 1.3V of the rail. The output signal can be adjusted for dc reference, signal inversion, and contrast for maximum flexibility
The AD8382 is fabricated on Analog Devices' XFHV, fast bipolar 26V process, providing fast input logic bipolar DACs with trimmed accuracy and fast settling, high voltages, precision drive amplifiers on the same chip. The AD8382 dissipates 743 mW nominal static power. The STBY pin reduces power to a minimum, with fast recovery
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD8382ACPZ | 48-Lead LFCSP (7mm x 7mm x 0.85mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 29, 2015 - 14_0049 Conversion of 6x6mm and 7x7mm LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines |
||
| AD8382ACPZ | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on AD8382 yet. Have something to say?
Start a Discussion on EngineerZone®