AD8328

Obsolete

5 V DOCSIS Upstream Cable Line Driver

Viewing:

Part Details

  • Supports DOCSIS and EuroDOCSIS standards for reverse path transmission systems
  • Gain programmable in 1 dB steps over a 59 dB range
  • Low distortion at 60 dBmV output:
    –57.5 dBc SFDR at 21 MHz
    –54 dBc SFDR at 65 MHz
  • 5 V supply operation
  • Maintains 300 Ω output impedance Tx-enable and Tx-disable condition
  • Upper bandwidth: 107 MHz (full gain range)
  • Supports SPI interfaces
  • Output noise level @ minimum gain 1.2 nV/vHz
AD8328
5 V DOCSIS Upstream Cable Line Driver
AD8328 Functional Block Diagram AD8328 Pin Configuration AD8328 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Application Note 1

Frequently Asked Question 1

Obsolete Data Sheet 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed