AD8326

High Output Power Programmable CATV Line Driver

Viewing:

Overview

The AD8326 is a high-output power, digitally controlled, variable gain amplifier optimized for coaxial line driving applications such as data and telephony cable modems that are designed to the MCNS-DOCSIS upstream standard. An 8-bit serial word determines the desired output gain over a 53.5 dB range resulting in gain changes of 0.75 dB/LSB. The AD8326 is offered in two models, each optimized to support the desired output power and resulting performance.

An evaluation board is available for this product and may be ordered using the following product number AD8326ARE-EVAL & AD8326ARP-EVAL.

AD8326
High Output Power Programmable CATV Line Driver
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD8326

AD8326 Evaluation Board

Product Details

This control software is for the AD8326 high-output power (18dBm), digitally controlled, variable gain amplifier optimized for coaxial line driving applications. Full data on the AD8326 and the evaluation board features is available in the AD8326 data sheet and should be consulted when using the Evaluation Board. On-board components include an input transformer to convert single ended input signals into a differential signal, a diplexer to allow insertion into a cable modem system, and various options for input and output terminations.


EVAL-AD8326
AD8326 Evaluation Board

Latest Discussions

Recently Viewed