AD8300
PRODUCTION+3 Volt, Serial Input Complete 12-Bit DAC
- Part Models
- 3
- 1ku List Price
- Starting From $12.48
Overview
- Complete 12-Bit DAC
- No External Components
- Single +3 Volt Operation
- 0.5 mV/Bit with 2.0475 Full Scale
- 6 µs Output Voltage Settling Time
- Low Power: 3.6 mW
- Compact SO-8 1.5 mm
- Height Package
The AD8300 is a complete 12-bit, voltage-output digital-to-analog converter designed to operate from a single +3 volt supply. Built using a CBCMOS process, this monolithic DAC offers the user low cost, and ease-of-use in single-supply +3 volt systems. Operation is guaranteed over the supply voltage range of +2.7 V to +5.5 V making this device ideal for battery operated applications.
The 2.0475 V full-scale voltage output is laser trimmed to maintain accuracy over the operating temperature range of the device. The binary input data format provides an easy-to-use one-half-millivolt-per-bit software programmability. The voltage outputs are capable of sourcing 5 mA.
A double buffered serial data interface offers high speed, three-wire, DSP and microcontroller compatible inputs using data in (SDI), clock (CLK) and load strobe (LD) pins. A chip select (CS) pin simplifies connection of multiple DAC packages by enabling the clock input when active low. Additionally, a CLR input sets the output to zero scale at power on or upon user demand.
The AD8300 is specified over the extended industrial (-40°C to +85°C) temperature range. AD8300's are available in plastic DIP, and low profile 1.5 mm height SO-8 surface mount packages.
Documentation
Data Sheet 1
Technical Articles 1
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD8300ANZ | 8-Lead PDIP | ||
| AD8300ARZ | 8-Lead SOIC | ||
| AD8300ARZ-REEL | 8-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| AD8300ANZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.