Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.
Tailor your signal chain with confidenceAD8178
Obsolete450 MHz, Triple 16 × 5 Video Crosspoint Switch
Part Details
- Large, triple 16 × 5 high speed, nonblocking switch array
- Pin compatible with AD8175, AD8176 (16 × 9 switch arrays) and AD8177 (16 × 5 switch array)
- Differential or single-ended operation
- Supports sync-on common-mode and sync-on color operating modes
- RGB and HV outputs available for driving monitor directly
- G = +4 operation (differential input to differential output)
- Flexible power supplies: +5 V or ±2.5 V Logic ground for convenient control interface
- Serial or parallel programming of switch array
- High impedance output disable allows connection of multiple devices with minimal loading on output bus
- Adjustable output CM and black level through external pins
- Excellent ac performance Bandwidth: 450 MHz Slew rate: 1650 V/μs Settling time: 4 ns to 1% to support 1600 × 1200 @ 85Hz
- Low power of 2.3 W
The AD8178 is a high speed, triple 16 × 5 video crosspoint switch matrix. It supports 1600 × 1200 RGB displays @ 85 Hz refresh rate, by offering a 450 MHz bandwidth and a slew rate of 1650 V/μs. With −82 dB of crosstalk and −90 dB isolation (@ 5 MHz), the AD8178 is useful in many high speed video applications.
The AD8178 supports two modes of operation: differential-in to differential-out mode with sync-on CM signaling passed through the switch and differential-in to differential-out mode with CM signaling removed through the switch. The output CM and black level can be conveniently set via external pins.
The outputs can be used single-ended in conjunction with decoded H and V outputs to drive a monitor directly.
The independent output buffers of the AD8178 can be placed into a high impedance state to create larger arrays by paralleling crosspoint outputs. Inputs can be paralleled as well. The AD8178 offers both serial and a parallel programming modes.
The AD8178 is packaged in a fully-populated 26 × 26 ball PBGA package and is available over the extended industrial temperature range of −40°C to +85°C.
Applications
- RGB video switching
- KVM
- Professional video
Documentation
This is the most up-to-date revision of the Data Sheet.