Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD8177

Obsolete

500 MHz, Triple 16 × 5 Video Crosspoint Switch

Viewing:

Overview

  • High channel count, triple 16 × 5 high speed, nonblocking switch array
  • Pin compatible with AD8175/AD8176 (16 × 9 switch arrays) and AD8178 (16 × 5 switch array)
  • Differential or single-ended operation
  • Supports sync-on common-mode and sync-on color operating modes
  • Decoded HV sync outputs available
  • G = +2 operation (differential input to differential output)
  • Flexible power supplies: +5 V or ±2.5 V 
    Logic ground for convenient control interface
  • Serial or parallel programming of switch array
  • High impedance output disable allows connection of multiple devices with minimal loading on output bus
  • Adjustable output CM and black level through external pins
  • Excellent ac performance (to support 1600 × 1200 @ 85 Hz)
    Bandwidth: 500 MHz
    Slew rate: 1800 V/μs
    Settling time: 4 ns to 1%
  • Low power of 2.3 W
AD8177
500 MHz, Triple 16 × 5 Video Crosspoint Switch
AD8177-fbL AD8177 Pin Configuration AD8177 Typical Diagram-1 AD8177 Typical Application-5 AD8177 Typical Application-4 AD8177 Typical Application-3 AD8177 Typical Application-2
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
EVAL-AD817X

Evaluation Board for the AD8175/AD8176/AD8177/AD8178

Features and Benefits

  • Full-featured evaluation board for the AD8175/AD8176/AD8177/AD8178
  • Supports both single-ended and differential inputand output
  • Supports RGBHV signal 
  • Drives SMA and CAT5 cables 
  • Decoded HV sync outputs available 
  • Single +5 V or dual ±2.5 V operation

Product Details

The AD8175 and AD8176 are high speed, triple 16 × 9 video crosspoint switch matrixes with a gain of 2 and 4, respectively. Both the AD8175 and AD8176 support 1600 × 1200 RGB displays at a 85 Hz refresh rate. The AD8175 has a 500 MHz bandwidth, 1800 V/μs slew rate, −88 dB crosstalk, and −94 dB isolation (at 5 MHz). The AD8176 has a 450 MHz bandwidth, 1650 V/μs slew rate, −82 dB crosstalk, and −90 dB isolation (at 5 MHz).


The AD8177 and AD8178 have the same specifications as the AD8175 and AD8176, respectively, but are 16 × 5 video crosspoint switch matrixes.


The AD8175, AD8176, AD8177, and AD8178 support two modes of operation: differential in to differential out mode with sync on common-mode (CM) signaling passed through the switch, and differential in to differential out mode with CM signaling removed through the switch. The output CM and black level can be conveniently set via external pins. The outputs can be single ended in conjunction with decoded H and V outputs to drive a monitor directly.


The independent output buffers of the AD8175, AD8176, AD8177, and AD8178 can be placed into a high impedance state to create larger arrays by paralleling the crosspoint outputs. The inputs can also be paralleled. The AD8175, AD8176, AD8177, and AD8178 offer both serial and parallel programming modes.


The AD8175/AD8176/AD8177/AD8178 are packaged in a fully populated, 26 × 16 ball PBGA package and are available over the extended industrial temperature range of −40°C to +85°C.


The user guide UG-890 provides all of the supporting documents for evaluating the AD8175/AD8176/AD8177/AD8178 using the AD8175-EVALZ/AD8176-EVALZ/AD8177-EVALZ/AD8178-EVALZ evaluation board. Additional information is available in the AD8175, AD8176, AD8177, and AD8178 data sheets, which should be consulted in conjunction with UG-890 when working with the evaluation board.

EVAL-AD817X
Evaluation Board for the AD8175/AD8176/AD8177/AD8178
AD8175-EVALZ Image

Latest Discussions

Recently Viewed