Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD8134

PRODUCTION

Triple Differential Driver With Sync-On-Common-Mode

Viewing:

Part Details

  • Triple high speed differential driver
    • 225 MHz, −3 dB large signal bandwidth
    • 450 MHz, −3 dB small signal bandwidth
    • Easily drives 1.4 V p-p video signal into doubly terminated 100 Ω UTP cable
    • 1600 V/µs slew rate
    • Fixed internal gain of 2
  • Internal common-mode feedback network
    • Output balance error −60 dB @ 50 MHz
  • On-chip sync-on-common-mode circuitry
  • Output pull-down feature for line isolation
  • Differential input and output
  • See data sheet for additional features
AD8134
Triple Differential Driver With Sync-On-Common-Mode
AD8134 Functional Block Diagram AD8134 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD8134

AD8134 Evaluation Board

Product Details

This page provides ordering information for the AD8134 Triple Differential Driver With Sync-On-Common-Mode evaluation board.

EVAL-AD8134
AD8134 Evaluation Board

Latest Discussions

Recently Viewed