AD8110

PRODUCTION

260 MHz, 16 x 8 Buffered Video Crosspoint Switch (Gain=1)

Viewing:

Part Details

  • 16 x 8 high-speed nonblocking switch arrays: G = +1
  • Serial or parallel switch array control
  • Serial data out allows “daisy chaining” of multiple crosspoints to create larger switch arrays
  • Pin-compatible with AD8108/AD8109 8 x 8 switch arrays
  • For a 16 x 16 array see AD8116
  • Complete solution
    • Buffered inputs
    • Eight output amplifiers, G = +1
    • Drives 150 V loads
  • Excellent video performance
  • 60 MHz 0.1 dB gain flatness
  • 0.02% differential gain error (RL = 150 V)
  • 0.028 differential phase error (RL = 150 V)
  • Excellent AC performance
  • 260 MHz –3 dB bandwidth
  • 500 V/ms slew rate
  • See data sheet for additional features
AD8110
260 MHz, 16 x 8 Buffered Video Crosspoint Switch (Gain=1)
AD8110-8111 Functional Block Diagram AD8110-8111 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD8110

AD8110 Evaluation Board

Product Details

This page provides ordering information for the AD8110 260 MHz, 16 x 8 Buffered Video Crosspoint Switch (Gain=1) evaluation board.

EVAL-AD8110
AD8110 Evaluation Board

Latest Discussions

Recently Viewed