AD7934

PRODUCTION

4-Channel, 1.5 MSPS, 12-Bit Parallel ADC with a Sequencer

Viewing:

Part Details

  • Throughput rate: 1.5 MSPS
  • Specified for VDD of 2.7 V to 5.25 V
  • Low power
    6 mW maximum at 1.5 MSPS with 3 V supplies
    13.5 mW maximum at 1.5 MSPS with 5 V supplies
  • Software configurable analog inputs
    4-channel single-ended inputs
    2-channel fully differential inputs
    2-channel pseudo differential inputs
  • 4 analog input channels with a sequencer
  • Accurate on-chip 2.5 V reference ±0.2% maximum @ 25°C, 25 ppm/°C maximum (AD7934)
  • 70 dB SINAD at 50 kHz input frequency
  • No pipeline delays
  • High speed parallel interface—word/byte modes
  • Full shutdown mode: 2 μA maximum
  • 28-lead TSSOP package
AD7934
4-Channel, 1.5 MSPS, 12-Bit Parallel ADC with a Sequencer
AD7933/AD7934 Functional Block Diagram AD7933/AD7934 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Differential Amplifiers 2
AD8138 PRODUCTION Low Distortion Differential ADC Driver
ADA4932-1 RECOMMENDED FOR NEW DESIGNS Low Power Differential ADC Driver
Operational Amplifiers (Op Amps) 2
AD8021 PRODUCTION Low Noise, High Speed Amplifier for 16-Bit Systems
AD8022 PRODUCTION Dual High Speed, Low Noise Op Amp
Voltage References 3
ADR420 PRODUCTION Ultraprecision, Low Noise, 2.048 V XFET® Voltage Reference
AD780 PRODUCTION 2.5 V/3.0 V High Precision Reference
ADR421 PRODUCTION Ultraprecision, Low Noise, 2.500 V XFET® Voltage References
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed