AD7840
PRODUCTIONComplete 14-Bit CMOS DAC
- Part Models
- 8
- 1ku List Price
- Starting From $24.84
Overview
- Complete 14-Bit Voltage Output DAC
- Parallel and Serial Interface Capability
- 80 dB Signal-to-Noise Ratio
- Interfaces to High Speed DSP Processors
e.g. ADSP-2100, TMS32010, TMS32020
- 45 ns min WR Pulse Width
- Interfaces to High Speed DSP Processors
e.g. ADSP-2100, TMS32010, TMS32020 - Low Power- 70 mW typ
- Operates from ±5 V Supplies
The AD7840 is a fast, complete 14-bit voltage output D/A converter. It consists of a 14-bit DAC, 3V buried Zener reference, DAC output amplifier and high speed control logic.
The part features double-buffered interface logic with a 14-bit input latch and 14-bit DAC latch. Data is loaded to the input latch in either of two modes, parallel or serial. This data is then transferred to the DAC latch under control of an a asynchronous LDAC signal. A fast data setup time of 21ns allows direct parallel interfacing to digital signal processors and high speed 16-bit microprocessors. In the serial mode, the maximum serial data clock rate can be as high as 6Mhz.
The analog output from the AD7840 provides a bipolar output range of +-3V. The AD7840 is fully specified for dynamic performance parameters such as signal-to-noise ratio and harmonic distortion as well as for traditional dc specifications. Full power output signals up to 20kHz can be created.
The AD7840 is fabricated in linear compatible CMOS (LC2MOS), an advanced, mixed technology process that combines precision bipolar circuits with low power CMOS logic. The part is available in a 24-pin plastic and hermetic dual-in-line packaged (DIP) and is also packaged in 28-terminal plastic leaded chip carrier (PLCC).
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7840ARSZ | 24-Lead SSOP | ||
| AD7840ARSZ-REEL | 24-Lead SSOP | ||
| AD7840JNZ | 24-Lead PDIP | ||
| AD7840JPZ | 28-Lead PLCC | ||
| AD7840JPZ-REEL | 28-Lead PLCC | ||
| AD7840KPZ | 28-Lead PLCC | ||
| AD7840KPZ-RL | 28-Lead PLCC | ||
| AD7840SQ/883B | 24-Lead CerDIP (Narrow 0.3 Inch) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 19, 2010 - 10_0002 Halogen Free Material Change for SSOP Products Assembled at Amkor |
||
| AD7840ARSZ | PRODUCTION | |
| AD7840ARSZ-REEL | PRODUCTION | |
|
Feb 3, 2009 - 08_0001 Qualification of 8" 3um BiCMOS wafer fab process at Analog Devices, Limerick, Ireland. |
||
| AD7840ARSZ | PRODUCTION | |
| AD7840ARSZ-REEL | PRODUCTION | |
| AD7840JNZ | PRODUCTION | |
| AD7840JPZ | PRODUCTION | |
| AD7840JPZ-REEL | PRODUCTION | |
| AD7840KPZ | PRODUCTION | |
| AD7840KPZ-RL | PRODUCTION | |
| AD7840SQ/883B | PRODUCTION | |
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| AD7840JNZ | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| AD7840JNZ | PRODUCTION | |
|
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
| AD7840SQ/883B | PRODUCTION | |
|
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
| AD7840SQ/883B | PRODUCTION | |
|
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
| AD7840SQ/883B | PRODUCTION | |
|
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| AD7840SQ/883B | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| AD5531 | PRODUCTION | Serial Input, Voltage Output14-Bit D/A Converter |
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool