AD7787
PRODUCTIONLow Power, 2-Channel 24-Bit Sigma-Delta ADC
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- Power
Supply: 2.5 V to 5.25 V current
Normal: 75 µA max
Power-down: 1 µA max - RMS noise: 1.1 µV at 9.5 Hz update rate
- 19.5-bit p-p resolution (22 bits effective resolution)
- Integral nonlinearity: 3.5 ppm typical
- Simultaneous 50 Hz and 60 Hz rejection
- Internal clock oscillator
- Rail-to-rail input buffer
- VDD monitor channel
- Temperature range: –40°C to +105°C
- 10-lead MSOP
- Interface
3-wire serial
SPI®, QSPI™, MICROWIRE™ and DSP compatible
Schmitt trigger on SCLK
The AD7787 is a low power, complete analog front end for low frequency measurement applications. It contains a low noise 24-bit Σ-Δ ADC with one differential input and one single-ended input that can be buffered or unbuffered.
The device operates from an internal clock. Therefore, the user does not have to supply a clock source to the device. The output data rate from the part is software programmable and can be varied from 9.5 Hz to 120 Hz, with the rms noise equal to 1.1 µV at the lower update rate. The internal clock frequency can be divided by a factor of 2, 4, or 8, which leads to a reduction in the current consumption. The update rate, cutoff frequency, and settling time will scale with the clock frequency.
The part operates with a power supply from 2.5 V to 5.25 V. When operating from a 3 V supply, the power dissipation for the part is 225 µW maximum. It is housed in a 10-lead MSOP.
APPLICATIONS
- Smart transmitters
- Battery applications
- Portable instrumentation
- Sensor measurement
- Temperature measurement
- Pressure measurement
- Weigh scales
- 4 to 20 mA loops
Documentation
Data Sheet 1
Application Note 2
Technical Articles 2
Device Drivers 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7787BRMZ | 10-Lead MSOP | ||
| AD7787BRMZ-RL | 10-Lead MSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 1, 2025 - 25_0162 Gold to Copper Wire Conversion |
||
| AD7787BRMZ | PRODUCTION | |
| AD7787BRMZ-RL | PRODUCTION | |
|
Jan 26, 2016 - 15_0176 Assembly Transfer of Select 8/10L MSOP Products to Amkor Philippines |
||
| AD7787BRMZ | PRODUCTION | |
| AD7787BRMZ-RL | PRODUCTION | |
|
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
| AD7787BRMZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 2
Evaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
Sigma-Delta ADC Tutorial
An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.
Open Tool