AD7755

Obsolete

Energy Metering IC with Pulse Output

Viewing:

Overview

The AD7755 is an accurate electrical energy measurement IC intended for use in two-wire distribution systems. It provides instantaneous and average real power based on line current and voltage. The part specifications surpass the accuracy requirements as quoted in the IEC1036 standard. The only analog circuitry used in the AD7755 is in the ADCs and reference circuit. All other signal processing (e.g., multiplication and filtering) is carried out in the digital domain. This approach provides superior stability and accuracy over extremes in environmental conditions and over time.

The current channel has a high gain mode for interfacing to low value shunt resistances without losing dynamic range. Gain calibration between channels is adjusted external to this device. The AD7755, available in 24-lead DIP and SSOP packages, is pin compatible with the AD7751. It is superior to the AD7750 when interfacing to very low shunt resistance.

Suggested Replacement Parts

ADE7757A PRODUCTION

Single Phase Energy Metering IC with Integrated Oscillator and Reverse Power Indication

AD7755
Energy Metering IC with Pulse Output
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed