AD7680
PRODUCTION3 mW, 100 kSPS, 16-Bit ADC in 6 Lead SOT-23
- Part Models
- 5
- 1ku List Price
- Starting From $9.52
Overview
- Fast Throughput Rate: 100 kSPS
- Low Power:
3 mW typ at 100 kSPS with 2.5 V supply
3.9 mW typ at 100 kSPS with 3 V supply
16.7 mW typ at 100 kSPS with 5 V supply - Wide Input Bandwidth:
86 dB SNR at 10 kHz Input Frequency
- Specified for VDD of 2.5 V to 5.5 V
- Flexible Power/Serial Clock Speed Management
- No Pipeline Delays
- High Speed Serial Interface SPI®/QSPI™/µWire/DSP Compatible
- Standby Mode: 0.5 µA max
- 6-Lead SOT-23 and 8-Lead MSOP packages
The AD7680 is a 16-bit, fast, low power, successive approximation ADC. The part operates from a single 2.5 V to 5.5 V power supply and features throughput rates up to 100 kSPS. The part contains a low noise, wide bandwidth track-and-hold amplifier that can handle input frequencies in excess of 7 MHz.
The conversion process and data acquisition are controlled using CS and the serial clock, allowing the devices to interface with microprocessors or DSPs. The input signal is sampled on the falling edge of CS and the conversion is also initiated at this point. There are no pipelined delays associated with the part.
The AD7860 uses advanced design techniques to achieve very low-power dissipation at fast throughput rates. The reference for the part is taken internally from VDD. This allows the widest dynamic input range to the ADC. Thus the analog input range for the part is 0 to VDD. The conversion rate is determined by the SCLK frequency.
PRODUCT HIGHLIGHTS
- First 16-bit ADC in a SOT-23 package.
- High throughput with low power consumption.
- Flexible power/serial clock speed management. The conversion rate is determined by the serial clock, allowing the conversion time to be reduced through the serial clock speed increase. This allows the average power consumption to be reduced when a power-down mode is used while not converting. The part also features a shutdown mode to maximize power efficiency at lower throughput rates. Power consumption is 0.5 μA max when in shutdown.
- Reference derived from the power supply.
- No pipeline delays.
APPLICATIONS
- Process control
- Battery-powered systems:
Personal digital assistants
Medical instruments
Mobile communications - Instrumentation and control systems
- Remote data acquisition systems
- High speed modems
- Optical sensors
Documentation
Data Sheet 1
Application Note 2
Technical Articles 1
Product Highlight 2
Product Highlight 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7680ARJZ-REEL7 | 6-Lead SOT-23 | ||
| AD7680ARMZ | 8-Lead MSOP | ||
| AD7680BRJZ-REEL7 | 6-Lead SOT-23 | ||
| AD7680BRMZ | 8-Lead MSOP | ||
| AD7680BRMZ-REEL7 | 8-Lead MSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 27, 2019 - 18_0064 Bump Site Transfer and Qualification of Select 6L and 8L SOT23 Flip Chip on Lead Packages |
||
| AD7680ARJZ-REEL7 | PRODUCTION | |
| AD7680BRJZ-REEL7 | PRODUCTION | |
|
Apr 20, 2016 - 16_0021 Addition of Amkor Philippines as Alternate Assembly Site for 5L,6L and 8L SOT23 Packages |
||
| AD7680ARJZ-REEL7 | PRODUCTION | |
| AD7680BRJZ-REEL7 | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| AD7680ARJZ-REEL7 | PRODUCTION | |
| AD7680ARMZ | PRODUCTION | |
| AD7680BRJZ-REEL7 | PRODUCTION | |
| AD7680BRMZ | PRODUCTION | |
| AD7680BRMZ-REEL7 | PRODUCTION | |
|
Feb 4, 2010 - 10_0009 Halogen Free Material Change for SOT_23 Products |
||
| AD7680ARJZ-REEL7 | PRODUCTION | |
| AD7680BRJZ-REEL7 | PRODUCTION | |
|
Mar 22, 2021 - 21_0001 Addition of Amkor Philippines as an Alternate Site for Singulated MSOP and MSOP_EP |
||
| AD7680ARMZ | PRODUCTION | |
| AD7680BRMZ | PRODUCTION | |
| AD7680BRMZ-REEL7 | PRODUCTION | |
|
Jan 5, 2015 - 14_0246 Qualification of ASE Chungli, as an Alternate Assembly Site for Select MSOP Devices |
||
| AD7680ARMZ | PRODUCTION | |
|
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
| AD7680ARMZ | PRODUCTION | |
| AD7680BRMZ | PRODUCTION | |
| AD7680BRMZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Voltage References 3 | ||
| REF193 | PRODUCTION | 3.0V Precision Micropower, Low Dropout, Low Voltage Reference |
| AD780 | PRODUCTION | 2.5 V/3.0 V High Precision Reference |
| REF195 | PRODUCTION | 5.0V Precision Micropower, Low Dropout, Low Voltage Reference |
| Parts | Product Life Cycle | Description |
|---|---|---|
| AD7988-1 | PRODUCTION | 16-Bit Lower Power PulSAR ADCs in MSOP/LFCSP |