AD7616-P

PRODUCTION

16-Channel DAS with 16-Bit, Bipolar Input, Dual Simultaneous Sampling ADC with Parallel Interface

Viewing:

Part Details

  • 16-channel, dual, simultaneously sampled inputs
  • Independently selectable channel input ranges
    • True bipolar: ±10 V, ±5 V, ±2.5 V
  • Single 5 V analog supply and 2.3 V to 3.6 V VDRIVE supply
  • Fully integrated data acquisition solution
    • Analog input clamp protection
    • Input buffer with 1 MΩ analog input impedance
    • 1st-order antialiasing analog filter
    • On-chip accurate reference and reference buffer
    • Dual 16-bit SAR ADC
    • Throughput rate: 2 × 1 MSPS
    • Oversampling capability with digital filter
    • Flexible sequencer with burst mode
    • Parallel digital interface
    • Optional CRC error checking
  • Hardware/software configuration
  • Performance
    • 92 dB SNR at 500 kSPS (2× OSR)
    • 90.5 dB SNR at 1 MSPS
    • −103 dB THD
    • ±1 LSB INL (typical), ±0.99 LSB DNL (maximum)
  • 8 kV ESD rating on analog input pins
  • On-chip self detect function
  • 80-lead LQFP package
AD7616-P

16-Channel DAS with 16-Bit, Bipolar Input, Dual Simultaneous Sampling ADC with Parallel Interface

AD7616-P-Functional Block Diagram AD7616-P Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Digital to Analog Converters (DACs) 1
AD7118 Obsolete LOGDAC CMOS Logarithmic D/A Converter
Voltage References 1
ADR421 PRODUCTION Ultraprecision, Low Noise, 2.500 V XFET® Voltage References
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD7616

AD7616/AD7616-P Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD7616 and AD7616-P
  • On-board power supplies 
  • Standalone capability 
  • SDP-B controller board-compatible 
  • PC software for control and data analysis 
 

Product Details

The EVAL-AD7616SDZ/EVAL-AD7616-PSDZ is a single, full featured evaluation board designed to easily evaluate all features of both the AD7616 and AD7616-P analog-to-digital converters (ADCs). The evaluation board can be controlled by the EVALSDP-CB1Z via the 120-way high speed system demonstration platform (SDP-B) connector (J10). The EVAL-SDP-CB1Z SDP-B board controls the evaluation board through a USB port of a PC using the evaluation board software, which is available for download from the AD7616 and AD7616-P product pages.

Complete specifications for the AD7616 and AD7616-P devices are provided in the AD7616 and AD7616-P data sheets and should be consulted in conjunction with this user guide when using the evaluation boards. Full details on the EVAL-SDP-CB1Z are available on the SDP-B product page.

EVAL-AD7616
AD7616/AD7616-P Evaluation Board
EVAL-AD7616SDZANGLE-web EVAL-AD7616SDZBOTTOM-web EVAL-AD7616SDZTOP-web

Latest Discussions

No discussions on AD7616-P yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed