AD7548

NOT RECOMMENDED FOR NEW DESIGNS

12-Bit, Multiplying, IOUT DAC, 8-Bit Bus

Viewing:

Overview

  • All Grades 12-Bit Monotonic Over Full Temperature Ranges
  • Skinny DIP and Surface Mount Packages
  • 8-Bit Bus Compatible 12-Bit DAC
  • Low Gain Drift of 5 ppm/°C Maximum
  • Full 4 Quadrant Multiplication
  • Operation Specified at +5V, +12V or +15V Power Supply
AD7548
12-Bit, Multiplying, IOUT DAC, 8-Bit Bus
AD7548 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Precision DAC Error Budget Tool

Latest Discussions

Recently Viewed