AD7545
NOT RECOMMENDED FOR NEW DESIGNSCMOS 12-Bit Buffered Multiplying DAC With Onboard Data Latches
- Part Models
- 17
- 1ku List Price
- Starting From $18.26
Overview
- 12-Bit Resolution
- Low Gain TC: 2ppm/°C typ
- Fast TTL Compatible Data Latches
- Small 20-Lead 0.3" DIP and 20-Terminal Surface Mount Packages
- Single +5 V to +15 V Supply
- Latch Free (Schottky Protection Diode not Required)
- Low Cost
- Ideal for Battery Operated Equipment
The AD7545 is a monolithic 12-bit CMOS multiplying DAC with onboard data latches. It is loaded by a single 12-bit wide word and directly interfaces to most 12- and 16-bit bus systems. Data is loaded into the input latches under the control of the CS and WR inputs; tying these control inputs low makes the input latches transparent, allowing direct unbuffered operation of the DAC.
The AD7545 is particularly suitable for single supply operation and applications with wide temperature variations.
The AD7545 can be used with any supply voltage from +5 V to +15 V. With CMOS logic levels at the inputs the device dissipates less than 0.5 mW for VDD = +5 V.
Documentation
Data Sheet 2
Application Note 1
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| 5962-8770201RX | 20-Lead CerDIP | ||
| 5962-8770202RX | 20-Lead CerDIP | ||
| 5962-8770203RX | 20-Lead CerDIP | ||
| 5962-8770204RX | 20-Lead CerDIP | ||
| AD7545ACHIPS | none available | ||
| AD7545AQ | 20-Lead CerDIP | ||
| AD7545BQ | 20 ld CerDIP | ||
| AD7545CQ | 20 ld CerDIP | ||
| AD7545GCQ | 20-Lead CerDIP | ||
| AD7545GLNZ | 20-Lead PDIP | ||
| AD7545JNZ | 20-Lead PDIP | ||
| AD7545JPZ | 20-Lead Flatpack | ||
| AD7545JPZ-REEL | 20-Lead Flatpack | ||
| AD7545KNZ | 20-Lead PDIP | ||
| AD7545LNZ | 20-Lead PDIP | ||
| AD7545LPZ | 20-Lead Flatpack | ||
| AD7545LPZ-REEL | 20-Lead Flatpack |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
| 5962-8770201RX | ||
| 5962-8770202RX | ||
| 5962-8770203RX | ||
| 5962-8770204RX | ||
|
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
| 5962-8770201RX | ||
| 5962-8770202RX | ||
| 5962-8770203RX | ||
| 5962-8770204RX | ||
| AD7545AQ | ||
| AD7545BQ | ||
| AD7545CQ | ||
| AD7545GCQ | ||
|
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
| 5962-8770201RX | ||
| 5962-8770202RX | ||
| 5962-8770203RX | ||
| 5962-8770204RX | ||
| AD7545AQ | ||
| AD7545BQ | ||
| AD7545CQ | ||
| AD7545GCQ | ||
|
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| 5962-8770201RX | ||
| 5962-8770202RX | ||
| 5962-8770203RX | ||
| 5962-8770204RX | ||
| AD7545AQ | ||
| AD7545BQ | ||
| AD7545CQ | ||
| AD7545GCQ | ||
|
Feb 1, 2010 - 10_0020 Test Solutions Services, Inc.(TSSI) as Subcontractor Burn-in Facility. |
||
| 5962-8770201RX | ||
| 5962-8770202RX | ||
| 5962-8770203RX | ||
| 5962-8770204RX | ||
|
Nov 16, 2009 - 06_0157 Qualification of the 8" H6 Thin Film BiPolar Wafer Fab Process at Analog Devices, Limerick, Ireland |
||
| 5962-8770201RX | ||
| 5962-8770202RX | ||
| 5962-8770203RX | ||
| 5962-8770204RX | ||
| AD7545ACHIPS | ||
| AD7545AQ | ||
| AD7545BQ | ||
| AD7545CQ | ||
| AD7545GCQ | ||
| AD7545GLNZ | PRODUCTION | |
| AD7545JNZ | PRODUCTION | |
| AD7545JPZ | PRODUCTION | |
| AD7545JPZ-REEL | PRODUCTION | |
| AD7545KNZ | PRODUCTION | |
| AD7545LNZ | PRODUCTION | |
| AD7545LPZ | PRODUCTION | |
| AD7545LPZ-REEL | PRODUCTION | |
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| AD7545GLNZ | PRODUCTION | |
| AD7545JNZ | PRODUCTION | |
| AD7545KNZ | PRODUCTION | |
| AD7545LNZ | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| AD7545GLNZ | PRODUCTION | |
| AD7545JNZ | PRODUCTION | |
| AD7545KNZ | PRODUCTION | |
| AD7545LNZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool