AD7484
PRODUCTION14-Bit, 3 MSPS SAR ADC
- Part Models
- 1
- 1ku List Price
- Starting From $24.99
Overview
|
|
The AD7484 is a 14-bit, high speed, low power, successive approximation ADC. The part features a parallel interface with throughput rates up to 3 MSPS. The part contains a low noise, wide bandwidth track-and-hold that can handle input frequencies in excess of 40 MHz.
The conversion process is a proprietary algorithmic successive approximation technique that results in no pipeline delays. The input signal is sampled, and a conversion is initiated on the falling edge of the CONVST signal. The conversion process is controlled by an internally trimmed oscillator. Interfacing is via standard parallel signal lines, making the part directly compatible with microcontrollers and DSPs.
The AD7484 provides excellent ac and dc performance specifica-tions. Factory trimming ensures high dc accuracy, resulting in very low INL, offset, and gain errors.
The part uses advanced design techniques to achieve very low power dissipation at high throughput rates. Power consumption in the normal mode of operation is 90 mW. There are two power saving modes: a nap mode, which keeps the reference circuitry alive for a quick power-up while consuming 2.5 mW, and a standby mode that reduces power consumption to a mere 10 μW.
The AD7484 features an on-board 2.5 V reference but can also accommodate an externally provided 2.5 V reference source. The nominal analog input range is 0 V to 2.5 V, but an offset shift capability allows this nominal range to be offset by ±200 mV. This allows the user considerable flexibility in setting the bottom end reference point of the signal range, a useful feature when using single-supply op amps.
The AD7484 also provides an 8% overrange capability via a 15th bit. Therefore, if the analog input range strays outside the nominal range by up to 8%, the user can still accurately resolve the signal by using the 15th bit.
The AD7484 is powered by a 4.75 V to 5.25 V supply. The part also provides a VDRIVE pin that allows the user to set the voltage levels for the digital interface lines. The range for this VDRIVE pin is 2.7 V to 5.25 V. The part is housed in a 48-lead LQFP package and is specified over a −40°C to +85°C temperature range.
Data Sheet, Rev. B, 8/08
Documentation
Data Sheet 1
Technical Articles 2
Evaluation Design File 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7484BSTZ | 48-Lead LQFP (7mm x 7mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| AD7484BSTZ | PRODUCTION | |
|
Dec 21, 2009 - 09_0266 Change in the Normal mode Idd static and Normal mode Idd operationsl specifications for the AD7485, AD7482 and AD7484 |
||
| AD7484BSTZ | PRODUCTION | |
|
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
| AD7484BSTZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 1
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Operational Amplifiers (Op Amps) 4 | ||
| AD829 | PRODUCTION | High Speed, Low Noise Video Op Amp |
| ADA4898-1 | PRODUCTION | High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed Op Amp |
| AD8021 | PRODUCTION | Low Noise, High Speed Amplifier for 16-Bit Systems |
| AD8022 | PRODUCTION | Dual High Speed, Low Noise Op Amp |
| Voltage References 2 | ||
| AD780 | PRODUCTION | 2.5 V/3.0 V High Precision Reference |
| ADR431 | PRODUCTION | Ultralow Noise XFET® Voltage References with Current Sink and Source Capability |