AD7392
PRODUCTION3 V, Parallel Input Micropower 12-Bit DACs
- Part Models
- 2
- 1ku List Price
- Starting From $10.07
Overview
- Micropower: 100 μA
- 0.1 μA typical power shutdown
- Single-supply 2.7 V to 5.5 V operation
- AD7392: 12-bit resolution
- AD7393: 10-bit resolution
- 0.9 LSB differential nonlinearity error
The AD7392 / AD7393 comprise a set of pin-compatible 10-/12-bit voltage output, digital-to-analog converters. The parts are designed to operate from a single 3 V supply. Built using a CBCMOS process, these monolithic DACs offer low cost and ease of use in single-supply 3 V systems. Operation is guaranteed over the supply voltage range of 2.7 V to 5.5 V, making this device ideal for battery-operated applications.
The full-scale voltage output is determined by the external reference input voltage applied. The rail-to-rail REFIN to DACOUT allows a full-scale voltage equal to the positive supply VDD or any value in between. The voltage outputs are capable of sourcing 5 mA.
A data latch load of 12 bits with a 45 ns write time eliminates wait states when interfacing to the fastest processors. Addition-ally, an asynchronous RS input sets the output to a zero scale at power-on or upon user demand.
Both parts are offered with similar pinouts, which allows users to select the amount of resolution appropriate for their applications without changing the circuit card.
The AD7392 / AD7393 are specified for operation over the extended industrial temperature range of −40°C to +85°C. The AD7393AR is specified for the automotive temperature range of −40°C to +125°C. The AD7392 / AD7393 are available in 20-lead PDIP and 20-lead SOIC packages.
For serial data input, 8-lead packaged versions, see the AD7390 and AD7391.
APPLICATIONS
- Automotive 0.5 V to 4.5 V output span voltage
- Portable communications
- Digitally controlled calibration
- PC peripherals
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7392ARZ | 20-Lead SOIC (Wide) | ||
| AD7392ARZ-REEL | 20-Lead SOIC (Wide) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
| AD7392ARZ | PRODUCTION | |
| AD7392ARZ-REEL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.