AD7366-5
PRODUCTIONTrue Bipolar Input, 12-Bit, 2-Channel, Simultaneous Sampling SAR ADC
- Part Models
- 1
- 1ku List Price
- Starting From $5.48
Overview
- Dual 12-bit, 2-channel ADC
- True bipolar analog inputs
- Programmable input ranges
±10 V, ±5 V, 0 V to +10 V
±12 V with +3 V external reference - High analog input impedance
- Low current consumption
5.1 mA typical in normal mode
320 nA typical in shutdown mode - Simultaneous conversion with read in less than 2 µs
- AD7366-5
- 72 dB SNR at 50 kHz input frequency
12-bit no missing codes - Accurate on-chip reference: 2.5 V ± 0.2%
- –40°C to +85°C operation
- High speed serial interface
SPI-/QSPI™-/MICROWIRE™-/DSP-compatible - iCMOS process technology
- Available in a 24-lead TSSOP
- Throughput rate: 500 kSPS
The AD7366-5 / AD7367-5 are dual, 12-/14-bit, low power, successive approximation analog-to-digital converters (ADCs) that feature throughput rates up to 500 kSPS. Each device contains two ADCs, which are both preceded by a 2-channel multiplexer, and a low noise, wide bandwidth, track-and-hold amplifier.
The AD7366-5 / AD7367-5 are fabricated on the Analog Devices, Inc., industrial CMOS process (iCMOS®), which is a technology platform combining the advantages of low and high voltage CMOS. The process allows the parts to accept high voltage bipolar signals in addition to reducing power consumption and package size. The AD7366-5 / AD7367-5 can accept true bipolar analog input signals in the ±10 V range, ±5 V range, and 0 V to +10 V range.
The devices have an on-chip 2.5 V reference that can be disabled to allow the use of an external reference. If a 3 V reference is applied to the DCAPA and DCAPB pins, the AD7366-5 / AD7367-5 can accept a true bipolar ±12 V analog input. Minimum ±12 V VDD and VSS supplies are required for the ±12 V input range.
PRODUCT HIGHLIGHTS
- True bipolar analog input signals can be accepted, as well as ±10 V, ±5 V, ±12 V (with external reference), and 0 V to +10 V unipolar signals.
- Two complete ADC functions allow simultaneous sampling and conversion of two channels.
- A 500 kSPS serial interface is SPI-/QSPI™-/MICROWIRE™-/DSP-compatible.
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7366BRUZ-5 | 24-Lead TSSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
AD7366BRUZ-5 | PRODUCTION | |
Nov 16, 2009 - 06_0157 Qualification of the 8" H6 Thin Film BiPolar Wafer Fab Process at Analog Devices, Limerick, Ireland |
||
AD7366BRUZ-5 | PRODUCTION | |
Jul 24, 2009 - 09_0135 AD7366/AD7367 and AD7366-5/AD7367-5 Datasheet Specification Change |
||
AD7366BRUZ-5 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on AD7366-5 yet. Have something to say?
Start a Discussion on EngineerZone®