AD7248A
NOT RECOMMENDED FOR NEW DESIGNS12-Bit DACPORT with Double-Buffered Byte Loading
- Part Models
- 11
- 1ku List Price
- Starting From $23.82
Overview
The AD7245A/AD7248A is an enhanced version of the industry standard AD7245/AD7248. Improvements include operation from 12 V to 15 V supplies, a ±1/2 LSB linearity grade, faster interface times and better full scale and reference variations with VDD. Additional features include extended temperature range operation for commercial and industrial grades.
The AD7245A/AD7248A is a complete, 12-bit, voltage output, digital-to-analog converter with output amplifier and Zener voltage reference on a monolithic CMOS chip. No external user trims are required to achieve full specified performance.
Both parts are microprocessor compatible, with high speed data latches and double-buffered interface logic. The AD7245A accepts 12-bit parallel data which is loaded into the input latch on the rising edge of CS or WR. The AD7248A has an 8-bit wide data bus with data loaded to the input latch in two write operations. For both parts, an asynchronous LDAC signal transfers data from the input latch to the DAC latch and updates the analog output. The AD7245A also has a CLR signal on the DAC latch which allows features such as power-on reset to be implemented.
The on-chip 5 V buried Zener diode provides a low noise, temperature compensated reference for the DAC. For single supply operation, two output ranges of 0 V to +5 V and 0 V to +10 V are available, while these two ranges plus an additional ±5 V range are available with dual supplies. The output amplifiers are capable of developing +10 V across a 2 kOhm load to GND.
The AD7245A/AD7248A is fabricated in linear compatible CMOS (LC2MOS), an advanced, mixed technology process that combines precision bipolar circuits with low power CMOS logic. The AD7245A is available in a small, 0.3" wide, 24-pin DIP and SOIC and in 28-terminal surface mount packages. The AD7248A is packaged in a small, 0.3" wide, 20-pin DIP SOIC and in 20-terminal surface mount packages.
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7248AANZ | 20-Lead PDIP | ||
| AD7248AAPZ | 20-Lead Flatpack | ||
| AD7248AAPZ-REEL | 20-Lead Flatpack | ||
| AD7248AARZ | 20-Lead SOIC (Wide) | ||
| AD7248AARZ-REEL | 20-Lead SOIC (Wide) | ||
| AD7248ABNZ | 20-Lead PDIP | ||
| AD7248ABRZ | 20-Lead SOIC (Wide) | ||
| AD7248ABRZ-REEL | 20-Lead SOIC (Wide) | ||
| AD7248AQ | 20-Lead CerDIP | ||
| AD7248JNZ | 20-Lead PDIP | ||
| AD7248JPZ | 20-Lead Flatpack |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| AD7248AANZ | PRODUCTION | |
| AD7248ABNZ | PRODUCTION | |
| AD7248JNZ | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| AD7248AANZ | PRODUCTION | |
| AD7248AAPZ | PRODUCTION | |
| AD7248AAPZ-REEL | PRODUCTION | |
| AD7248AARZ | PRODUCTION | |
| AD7248AARZ-REEL | PRODUCTION | |
| AD7248ABNZ | PRODUCTION | |
| AD7248ABRZ | PRODUCTION | |
| AD7248AQ | ||
| AD7248JNZ | PRODUCTION | |
| AD7248JPZ | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| AD7248AANZ | PRODUCTION | |
| AD7248ABNZ | PRODUCTION | |
| AD7248JNZ | PRODUCTION | |
|
Feb 7, 2011 - 10_0003 Halogen Free Material Change for SOIC Wide Body Products Assembled at Amkor |
||
| AD7248AARZ | PRODUCTION | |
| AD7248AARZ-REEL | PRODUCTION | |
| AD7248ABRZ | PRODUCTION | |
| AD7248ABRZ-REEL | PRODUCTION | |
|
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
| AD7248AQ | ||
|
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
| AD7248AQ | ||
|
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| AD7248AQ | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Precision DAC Error Budget ToolLatest Discussions
No discussions on AD7248A yet. Have something to say?
Start a Discussion on EngineerZone®