AD7244
PRODUCTION12-/14-Bit DAC, 3 V Buried Zener Reference, DAC
- Part Models
- 5
- 1ku List Price
- Starting From $62.83
Overview
- Two 12-Bit/14-Bit DACs with Output Amplifiers
AD7242: 12-Bit Resolution
AD7244: 14-Bit Resolution - Fast Settling Time
AD7242: 3 µs to ±1/2 LSB
AD7244: 4 µs to ±1/2 LSB
- On-Chip Voltage Reference
- High Speed Serial Interface
- Operates from ±5 V Supplies
- Specified Over-40°C to +85°C
- in Plastic Packages
- Low Power - 130 mW typ
The AD7242 / AD7244 is a fast, complete, dual 12-bit/14-bit voltage output D/A converter. It consists of a 12-bit/14-bit DAC, 3 V buried Zener reference, DAC output amplifiers and high speed serial interface logic.
Interfacing to both DACs is serial, minimizing pin count and allowing a small package size. Standard control signals allow interfacing to most DSP processors and microcontrollers. Asynchronous control of DAC updating for both DACs is made possible with a separate LDAC input for each DAC.
The AD7242 / AD7244 operates from ±5 V power supplies, providing an analog output range of ±3 V. A REF OUT/REF IN function allows the DACs to be driven from the on-chip 3 V reference or from an external reference source.
The AD7242 / AD7244 is fabricated in Linear Compatible CMOS (LC2MOS), an advanced mixed technology process that combines precision bipolar circuits with low power CMOS logic. Both parts are available in a 24-pin, 0.3-inch wide, plastic or hermetic dual-in-line package (DIP) and in a 28-pin, plastic small outline (SOIC) package. The AD7242 and AD7244 are available in the same pinout to allow easy upgrade from 12-bit to 14-bit performance.
PRODUCT HIGHLIGHTS
- Complete, Dual 12-Bit/14-Bit DACs The AD7242 / AD7244 provides the complete function for generating voltages to 12-bit/14-bit resolution. The part features an on-chip reference, output buffer amplifiers and two 12-bit/14-bit D/A converters.
- High Speed Serial Interface The AD7242 / AD7244 provides a high speed, easy-to-use, serial interface allowing direct interfacing to DSP processors and microcontrollers. A separate serial port is provided for each DAC.
- Small Package Size The AD7242 / AD7244 is available in a 24-pin DIP and a 28- pin SOIC package offering considerable space saving over comparable solutions.
Documentation
Data Sheet 2
Application Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| 5962-9164701MLA | 24-Lead CerDIP (Narrow 0.3 Inch) | ||
| AD7244AQ | 24-Lead CerDIP (Narrow 0.3 Inch) | ||
| AD7244JNZ | 24-Lead PDIP | ||
| AD7244JRZ | 28-Lead SOIC (Wide) | ||
| AD7244JRZ-REEL | 28-Lead SOIC (Wide) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 9, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
| 5962-9164701MLA | ||
|
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
| 5962-9164701MLA | ||
| AD7244AQ | ||
|
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
| 5962-9164701MLA | ||
| AD7244AQ | ||
|
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| 5962-9164701MLA | ||
| AD7244AQ | ||
|
Feb 3, 2009 - 08_0001 Qualification of 8" 3um BiCMOS wafer fab process at Analog Devices, Limerick, Ireland. |
||
| 5962-9164701MLA | ||
| AD7244AQ | ||
| AD7244JNZ | PRODUCTION | |
| AD7244JRZ | PRODUCTION | |
| AD7244JRZ-REEL | PRODUCTION | |
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| AD7244JNZ | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| AD7244JNZ | PRODUCTION | |
|
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
| AD7244JRZ | PRODUCTION | |
| AD7244JRZ-REEL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| AD5732R | PRODUCTION | Complete, Dual, 14-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC |
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Precision DAC Error Budget Tool