AD7228A
PRODUCTIONLC2MOS Octal 8-Bit DAC
- Part Models
- 11
- 1ku List Price
- Starting From $36.44
Overview
- Eight 8-Bit DACs with Output Amplifiers
- Operates with Single +5 V, +12 V or +15 V or Dual Supplies
- µP Compatible (95 ns WR Pulse)
- No User Trims Required
- Skinny 24-Pin DlPs, SOIC, and 28-Terminal Surface Mount Packages
The AD7228A contains eight 8-bit voltage-mode digital-to-analog converters, with output buffer amplifiers and interface logic on a single monolithic chip. No external trims are required to achieve full specified performance for the part.
Separate on-chip latches are provided for each of the eight D/A converters. Data is transferred into the data latches through a common 8-bit TTL/CMOS (5 V) compatible input port. Address inputs A0, A1 and A2 determine which latch is loaded when WR goes low. The control logic is speed compatible with most 8-bit microprocessors.
Specified performance is guaranteed for input reference voltages from +2 to +10 V when using dual supplies. The part is also specified for single supply +15 V operation using a reference of +10 V and single supply +5 V operation using a reference of +1.23 V. Each output buffer amplifier is capable of developing +10 V across a 2 kΩ load.
The AD7228A is fabricated on an all ion-implanted, high-speed, Linear Compatible CMOS (LC2MOS) process which has been specifically developed to integrate high-speed digital logic circuits and precision analog circuits on the same chip.
Product Highlights
- Eight DACs and Amplifiers in Small Package
The single-chip design of eight 8-bit DACs and amplifiers allows a dramatic reduction in board space requirements and offers increased reliability in systems using multiple converters. Its pinout is aimed at optimizing board layout with all analog inputs and outputs at one side of the package and all digital inputs at the other. - Single or Dual Supply Operation
The voltage-mode configuration of the DACs allows single supply operation of the AD7228A. The part can also be operated with dual supplies giving enhanced performance for some parameters. - Microprocessor Compatibility The AD7228A has a common 8-bit data bus with individual DAC latches, providing a versatile control architecture for simple interface to microprocessors. All latch enable signals are level triggered and speed compatible with most high performance 8-bit microprocessors.
Documentation
Data Sheet 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7228ABNZ | 24-Lead PDIP | ||
| AD7228ABPZ | 28-Lead PLCC | ||
| AD7228ABPZ-REEL | 28-Lead PLCC | ||
| AD7228ABRZ | 24-Lead SOIC (Wide) | ||
| AD7228ABRZ-REEL | 24-Lead SOIC (Wide) | ||
| AD7228ACNZ | 24-Lead PDIP | ||
| AD7228ACPZ | 28-Lead PLCC | ||
| AD7228ACPZ-REEL | 28-Lead PLCC | ||
| AD7228ACQ | 24-Lead CerDIP (Narrow 0.3 Inch) | ||
| AD7228ACRZ | 24-Lead SOIC (Wide) | ||
| AD7228ACRZ-REEL | 24-Lead SOIC (Wide) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| AD7228ABNZ | PRODUCTION | |
| AD7228ACNZ | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| AD7228ABNZ | PRODUCTION | |
| AD7228ACQ | ||
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| AD7228ABNZ | PRODUCTION | |
| AD7228ACNZ | PRODUCTION | |
|
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
| AD7228ABRZ | PRODUCTION | |
| AD7228ABRZ-REEL | PRODUCTION | |
| AD7228ACRZ | PRODUCTION | |
| AD7228ACRZ-REEL | PRODUCTION | |
|
Nov 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
| AD7228ACQ | ||
|
Nov 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
| AD7228ACQ | ||
|
Nov 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| AD7228ACQ | ||
This is the most up-to-date revision of the Data Sheet.