AD7010

Obsolete

This Product is Obsolete

Viewing:

Overview

  • Data Rates up to 76.8 kbits/s
  • Single Chip Low Power UHF Transmitter
  • 902 MHz–928 MHz Frequency Band
  • Low Current Consumption
    28 mA at 8 dBm Output
  • On-Chip VCO and Fractional-N PLL
  • Power-Down Mode (<1 µA)
  • 2.3 V–3.6 V Supply Voltage
  • 24-Lead TSSOP Package
  • Programmable Output Power –16 dBm to +12 dBm, 0.3 dB Steps
AD7010
This Product is Obsolete
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on AD7010 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed