AD6630

LAST TIME BUY

Differential, Low Noise IF Gain Block with Output Clamping

Viewing:

Overview

  • 24 dB Gain
  • 4 dB Noise Figure
  • Easy Match to SAW Filters
  • Output Limiter Adjustable +8.5 dBm to +12 dBm
  • 700 MHz Bandwidth
  • 10 V Single or Dual 5 V Power Supply
  • 300 mW Power Dissipation

The AD6630 is an IF gain block designed to interface between SAW filters and differential input analog-to-digital converters. The AD6630 has a fixed gain of 24 dB and has been optimized for use with the AD6600 and AD6620 in digitizing narrowband IF carriers in the 70 MHz to 250 MHz range.

AD6630
Differential, Low Noise IF Gain Block with Output Clamping
AD6630 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed