AD6624A
NOT RECOMMENDED FOR NEW DESIGNSFour-Channel, 100 MSPS Digital Receive Signal Processor (RSP)
- Part Models
- 1
- 1ku List Price
- price unavailable
Overview
- 100 MSPS Wideband Input (14-Bit)
- Four Independent Digital Receivers in a Single Package
- Digital Re-sampling for non-Integer Decimation Rates
- 3.3 Volt CMOS
- Programmable Decimating RAM Coefficient FIR Filters
- JTAG Boundary Scan, Built in Self Test (BIST) Capability
Designed for multicarrier, multimode receivers, the AD6624A is part of Analog Devices' SoftCell™ Multicarrier transceiver chipset. It is compatible with the latest IF-Sampling analog-to-digital converters including the AD6640, 12-bit and AD6644 / AD6645, 14-bit devices. The AD6624 is a four channel (quad) digital receiver signal processor (RSP) with four cascaded signal-processing elements: a frequency translator, two fixed-coefficient decimating filters, and a programmable coefficient decimating filter.
The AD6624A is available in a 196-Lead BGA package.
APPLICATIONS
- Wireless Infrastructure:
Cellular, PCS, In-Building, WLL GSM, IS-136, AMPS, PHS, EDGE - Phased Array Antenna Systems
- Software Programmable Digital Receivers
- Communications and Instrumentation
Documentation
Data Sheet 1
Application Note 2
Technical Articles 2
Product Highlight 1
Product Highlight 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD6624AABCZ | 196-Ball CSPBGA (15mm x 15mm x 1.7mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 10, 2012 - 12_0256 AD6624A Fab transfer from TSMC Fab 5 to Fab 3 |
||
| AD6624AABCZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.