AD630

PRODUCTION

Balanced Modulator/Demodulator

Viewing:

Overview

  • Recovers signal from 100 dB noise
  • 2 MHz channel bandwidth
  • 45 V/µs slew rate
  • Low crosstalk: −120 dB at 1 kHz, −100 dB at 10 kHz
  • Pin programmable, closed-loop gains of ±1 and ±2
  • 0.05% closed-loop gain accuracy and match
  • 100 µV channel offset voltage (AD630)
  • 350 kHz full power bandwidth
  • Chips available
AD630
Balanced Modulator/Demodulator
AD630 Functional Block Diagram AD630 Pin Configuration AD630 Pin Configuration AD630 Pin Configuration AD630 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD630

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed