AD5764R
PRODUCTIONComplete Quad, 16-Bit, High Accuracy, Serial Input, Bipolar Voltage Output DAC
- Part Models
- 4
- 1ku List Price
- price unavailable
Overview
- Complete quad, 16-bit digital-to-analog converters (DAC)
- Programmable output range: ±10 V, ±10.2564 V, or ±10.5263 V
- ±1 LSB max INL error, ±1 LSB maximum DNL error
- Low noise: 60 nV/√Hz
- Settling time: 10 µs maximum
- Integrated reference buffers
- Internal reference: 10 ppm/°C maximum
- On-chip die temperature sensor
- Output control during power-up/brownout
- Programmable short-circuit protection
- Simultaneous updating via LDAC
- Asynchronous CLR to zero code
- Digital offset and gain adjust
- See Data Sheet for Additional Information
The AD5764R is a quad, 16-bit, serial input, bipolar voltage output DAC that operates from supply voltages of ±11.4 V to ±16.5 V. Nominal full-scale output range is ±10 V. The AD5764R provides integrated output amplifiers, reference buffers, and proprietary power-up/power-down control circuitry. The part also features a digital I/O port, programmed via the serial interface, and an analog temperature sensor. The part incorporates digital offset and gain adjust registers per channel.
The AD5764R is a high performance converter that provides guaranteed monotonicity, integral nonlinearity (INL) of ±1 LSB, low noise, and 10 μs settling time. The AD5764R includes an on-chip 5 V reference with a reference temperature coefficient of 10 ppm/°C maximum. During power-up when the supply voltages are changing, VOUTx is clamped to 0 V via a low impedance path.
The AD5764R is based on the iCMOS® technology platform, which is designed for analog systems designers within industrial/instrumentation equipment OEMs who need high performance ICs at higher voltage levels. iCMOS enables the development of analog ICs capable of 30 V and operation at ±15 V supplies, while allowing reductions in power consumption and package size, coupled with increased ac and dc performance.
The AD5764R uses a serial interface that operates at clock rates of up to 30 MHz and is compatible with DSP and microcontroller interface standards. Double buffering allows the simultaneous updating of all DACs. The input coding is programmable to either twos complement or offset binary formats. The asynchronous clear function clears all data registers to either bipolar zero or zero scale, depending on the coding used. The AD5764R is ideal for both closed-loop servo control and open-loop control applications. The AD5764R is available in a 32-lead TQFP and offers guaranteed specifications over the −40°C to +85°C industrial temperature range (see Figure 1 for the functional block diagram).
APPLICATIONS
- Industrial automation
- Open-/closed-loop servo control
- Process control
- Data acquisition systems
- Automatic test equipment
- Automotive test and measurement
- High accuracy instrumentation
Documentation
Data Sheet 1
Evaluation Design File 1
Device Drivers 1
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5764RBSUZ | 32-Lead TQFP (7mm x 7mm x 1mm) | ||
| AD5764RBSUZ-REEL7 | 32-Lead TQFP (7mm x 7mm x 1mm) | ||
| AD5764RCSUZ | 32-Lead TQFP (7mm x 7mm x 1mm) | ||
| AD5764RCSUZ-REEL7 | 32-Lead TQFP (7mm x 7mm x 1mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 16, 2009 - 06_0157 Qualification of the 8" H6 Thin Film BiPolar Wafer Fab Process at Analog Devices, Limerick, Ireland |
||
| AD5764RBSUZ | PRODUCTION | |
| AD5764RBSUZ-REEL7 | PRODUCTION | |
| AD5764RCSUZ | PRODUCTION | |
| AD5764RCSUZ-REEL7 | PRODUCTION | |
|
Sep 4, 2009 - 08_0162 AD5764, AD5764R and AD5744R Redesign (Metal Layer Edit) and Datasheet Update |
||
| AD5764RBSUZ | PRODUCTION | |
| AD5764RCSUZ | PRODUCTION | |
|
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
| AD5764RBSUZ | PRODUCTION | |
| AD5764RBSUZ-REEL7 | PRODUCTION | |
| AD5764RCSUZ | PRODUCTION | |
| AD5764RCSUZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 1
Can't find the software or driver you need?
Hardware Ecosystem
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Precision DAC Error Budget Tool