AD5725
PRODUCTIONQuad, 12-Bit, Parallel Input, Unipolar/Bipolar, Voltage Output DAC
- Part Models
- 6
- 1ku List Price
- Starting From $9.80
Overview
- +5 V to ±15 V operation
- Unipolar or bipolar operation
- ±0.5 LSB max INL error, ±1 LSB max DNL error
- Settling time: 10 μs max (10 V step)
- Double-buffered inputs
- Simultaneous updating via LDAC
- Asynchronous CLR to zero/mid scale
- Readback
- Operating temperature range: −40°C to +85°C
- iCMOS® process technology
The AD5725 is a quad, 12-bit, parallel input, voltage output digital-to-analog converter that offers guaranteed monotonicity, integral nonlinearity (INL) of ±0.5 LSB maximum and 10 μs maximum settling time.
Output voltage swing is set by two reference inputs, VREFP and VREFN. By setting the VREFN input to 0 V and the VREFP to a positive voltage, the DAC provides a unipolar positive output range. A similar configuration with VREFP at 0 V and VREFN at a negative voltage provides a unipolar negative output range. Bipolar outputs are configured by connecting both VREFP and VREFN to nonzero voltages. This method of setting output voltage ranges has advantages over the bipolar offsetting methods because it is not dependent on internal and external resistors with different temperature coefficients.
Digital controls allow the user to load or read back data from any DAC, load any DAC, and transfer data to all DACs at one time.
The AD5725 is available in a 28-lead SSOP package. It can be operated from a wide variety of supply and reference voltages, with supplies ranging from single +5 V to ±15 V, and references from +2.5 V to ±10 V. Power dissipation is less than 270 mW with ±15 V supplies and only 40 mW with a +5 V supply. Operation is specified over the temperature range of −40°C to +85°C.
APPLICATIONS
- Industrial automation
- Closed-loop servo control, process control
- Automotive test and measurement
- Programmable logic controllers
Documentation
Data Sheet 1
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5725ARSZ-1500RL7 | 28-Lead SSOP | ||
| AD5725ARSZ-500RL7 | 28-Lead SSOP | ||
| AD5725ARSZ-REEL | 28-Lead SSOP | ||
| AD5725BRSZ-1500RL7 | 28-Lead SSOP | ||
| AD5725BRSZ-500RL7 | 28-Lead SSOP | ||
| AD5725BRSZ-REEL | 28-Lead SSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 25, 2010 - 10_0065 Halogen Free Material Change for SSOP Products at Carsem |
||
| AD5725ARSZ-1500RL7 | PRODUCTION | |
| AD5725ARSZ-500RL7 | PRODUCTION | |
| AD5725ARSZ-REEL | PRODUCTION | |
| AD5725BRSZ-1500RL7 | PRODUCTION | |
| AD5725BRSZ-500RL7 | PRODUCTION | |
| AD5725BRSZ-REEL | PRODUCTION | |
|
Jun 13, 2008 - 08_0065 Transfer of product to 8" H6 Thin Film Process with Polyimide Layer |
||
| AD5725ARSZ-1500RL7 | PRODUCTION | |
| AD5725ARSZ-500RL7 | PRODUCTION | |
| AD5725ARSZ-REEL | PRODUCTION | |
| AD5725BRSZ-1500RL7 | PRODUCTION | |
| AD5725BRSZ-500RL7 | PRODUCTION | |
| AD5725BRSZ-REEL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| AD5724 | PRODUCTION | Complete, Quad, 12-Bit, Serial Input, Unipolar/Bipolar Voltage Output DACs |
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool