AD5678
PRODUCTION4 x 12-Bit and 4 × 16-Bit Octal D/A Converter with On-Chip Reference in 14-Lead TSSOP
- Part Models
- 4
- 1ku List Price
- Starting From $15.33
Overview
- Low power octal DAC with
Four 16-bit DACs
Four 12-bit DACs - 14-lead/16-lead TSSOP
- On-chip 1.25 V/2.5 V, 5 ppm/°C reference
- Power down to 400 nA @ 5 V, 200 nA @ 3 V
- 2.7 V to 5.5 V power supply
- Guaranteed monotonic by design
- Power-on reset to zero scale
- 3 power-down functions
- Hardware LDAC and LDAC override function
- CLR function to programmable code
- Rail-to-rail operation
The AD5678 is a low power, octal, buffered voltage-output DAC with four 12-bit DACs and four 16-bit DACs in a single package. All devices operate from a single 2.7 V to 5.5 V supply and are guaranteed monotonic by design.
The AD5678 has an on-chip reference with an internal gain of 2. The AD5678-1 has a 1.25 V 5 ppm/°C reference, giving a full-scale output of 2.5 V; the AD5678-2 has a 2.5 V 5 ppm/°C reference, giving a full-scale output of 5 V. The on-board reference is off at power-up, allowing the use of an external reference. The internal reference is enabled via a software write.
The part incorporates a power-on reset circuit that ensures that the DAC output powers up to 0 V and remains powered up at this level until a valid write takes place. The part contains a power-down feature that reduces the current consumption of the device to 400 nA at 5 V and provides software-selectable output loads while in power-down mode for any or all DAC channels.
The outputs of all DACs can be updated simultaneously using the LDAC function, with the added functionality of user-selectable DAC channels to simultaneously update. There is also an asynchronous CLR that clears all DACs to a software-selectable code—0 V, midscale, or full scale.
The AD5678 utilizes a versatile 3-wire serial interface that operates at clock rates of up to 50 MHz and is compatible with standard SPI®, QSPI™, MICROWIRE™, and DSP interface standards. The on-chip precision output amplifier enables rail-to-rail output swing.
PRODUCT HIGHLIGHTS
- Octal DAC (four 12-bit DACs and four 16-bit DACs).
- On-chip 1.25 V/2.5 V, 5 ppm/°C reference.
- Available in 14-lead/16-lead TSSOP.
- Power-on reset to 0 V.
- Power-down capability. When powered down, the DAC typically consumes 200 nA at 3 V and 400 nA at 5 V
APPLICATIONS
- Process control
- Data acquisition systems
- Portable battery-powered instruments
- Digital gain and offset adjustment
- Programmable voltage current sources
- Programmable attenuators
Documentation
Data Sheet 1
User Guide 1
Product Highlight 1
Brochure 1
Product Highlight 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5678ARUZ-2 | 16-Lead TSSOP | ||
| AD5678ARUZ-2REEL7 | 16-Lead TSSOP | ||
| AD5678BRUZ-1 | 14-Lead TSSOP | ||
| AD5678BRUZ-1REEL7 | 14-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
| AD5678ARUZ-2 | PRODUCTION | |
| AD5678ARUZ-2REEL7 | PRODUCTION | |
|
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
| AD5678ARUZ-2 | PRODUCTION | |
| AD5678ARUZ-2REEL7 | PRODUCTION | |
|
Feb 15, 2011 - 11_0014 AD5678 Redesign and Data Sheet Specification Change |
||
| AD5678ARUZ-2 | PRODUCTION | |
| AD5678ARUZ-2REEL7 | PRODUCTION | |
| AD5678BRUZ-1 | PRODUCTION | |
| AD5678BRUZ-1REEL7 | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| AD5678ARUZ-2 | PRODUCTION | |
| AD5678BRUZ-1 | PRODUCTION | |
|
Mar 20, 2009 - 09_0033 AD5678 Data Sheet Specification Change |
||
| AD5678ARUZ-2 | PRODUCTION | |
| AD5678ARUZ-2REEL7 | PRODUCTION | |
| AD5678BRUZ-1 | PRODUCTION | |
| AD5678BRUZ-1REEL7 | PRODUCTION | |
|
Feb 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
| AD5678BRUZ-1 | PRODUCTION | |
| AD5678BRUZ-1REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Precision DAC Error Budget Tool